Uncategorized

Issue 58, 2026

Highlights

  • 5 Ways AI Will Grow ROI on the Plant Floors in 2026
  • Headless HMIs Bring New Levels of Flexibility for Machine and Process Control
  • Getting with the Object-Oriented Program
  • And Much More!

With every new year comes the obligatory “top technology predictions” from industry pundits who look into their crystal ball to figure out the future. Well, we’re doing it too. In this issue of NOTEBOOK, we ring in the new year by enlisting the help of Bill Makley, principal at BMC Consulting, who, for over 30 years, has been advising on industrial automation and cybersecurity projects. For the last 10 years, artificial intelligence (AI) has been a big part of his practice. So, we asked him: Where will AI make the most difference for manufacturers this year? His answer may surprise you. But 2026 could be the year that AI delivers that important return on investment (ROI) we’ve all been waiting for. All this and more in our first issue of NOTEBOOK 2026.

In this issue of the Automation Notebook…

Application StoriesHMIIssue 58 - 2026Notebook IssueOperator InterfaceProduct

Headless HMIs Bring New Levels of Flexibility for Machine and Process Control

For decades, the HMI took the form of a panel-mount device at the machine or on the front of the cabinet. It was a natural fit for the era in which most factories, plants, and facilities were populated by discrete equipment, controlled locally. As facility design and usage models have changed, however, users seek the…
Data and IIoTFeature StoryIssue 58 - 2026Notebook Issue

Five Ways AI Will Grow ROI on Plant Floors in 2026

AI isn’t new to manufacturing. Vision systems can already spot defects; predictive maintenance models can keep bearings from failing unexpectedly; and scheduling software can adjust production on the fly. What’s changing in 2026 is the reach and capabilities of these tools as well as their potential to expand returns on a plant’s investment in the cost,…
+Tech TopicsIssue 58 - 2026Learning ResourcesNotebook IssueProductProgrammable Control

Getting with the Object-Oriented Program

The recent introduction of user defined instructions in AutomationDirect PLCs provides another tool for accelerating PLC and HMI development. By Tim Ensminger, AutomationDirect Many industrial automation products and practices have been developed as more robust versions of commercial-grade technologies. As microprocessors, memory, and communications hardware and software have evolved throughout the information technology (IT) world,…
Issue 58 - 2026Notebook IssueOperator InterfaceProduct

No Screen, No Problem: Maximizing Visualization Flexibility with Minimum Hassle

Headless HMIs slash costs, simplify installation, and unlock creative display options ranging from handheld tablets to wall-mounted scoreboards. By Bobby Thornton, AutomationDirect On a traditional factory floor, operators usually monitor and control equipment using classic panel-mounted touchscreen human-machine interfaces (HMIs). But to meet the demands of a modern facility, designers need technologies to more effectively…
Application StoriesDrivesIssue 58 - 2026Notebook IssueProductSafetyVariable Speed Drives

Small Theatre’s Rotating Stage Gets VFD Controls Upgrade

After running for decades on its original electro-hydraulic drive, Timber Lake Playhouse’s revolving stage system received significant behind-the-scenes AutomationDirect upgrades in 2007 and 2025. By Ryan Poethke, ShowFab Timber Lake Playhouse (TLP), adjacent to its namesake body of water and surrounded by woods and acres of farmland beyond, has been operating as a professional, non-profit…
Application StoriesHMIIssue 58 - 2026Notebook IssuePLC

Keeping the Cold On Tap

Specialty equipment and mechanical contractors, in this case a cryogenic systems solutions provider, can extend their project delivery capability by partnering with experienced automation systems integrators. By Kyle Lamb, Quantum Automation Extreme cold temperature and freezing techniques are essential for many industries, but some of the most demanding applications are found in the scientific, research,…
Issue 58 - 2026NewsNotebook IssuePress ReleasesPress Releases

Dold AC Softstarters

November 19th, 2025 – AutomationDirect now offers Dold 9019 soft starters which offer simple dial setup for standard and light-duty three-phase applications under 9 amps and support a voltage range of 200-480VAC. These soft starters are in an ultra-compact, space-saving package with many great options, including a soft stop feature. Like most other solid-state soft…
Issue 58 - 2026NewsNotebook IssuePress ReleasesPress Releases

Endress MicroPilot Radar Level Sensors

November 19th, 2025 – AutomationDirect has added Endress+Hauser Micropilot FMR series FMCW (Frequency Modulated Continuous Wave) radar level transmitters that utilize 80 GHz radar technology, which is unaffected by most media, processes, or environmental factors. Using the change in frequency between the transmitted and reflected signals and time-of-flight calculations, the FMR series sensors continuously measure…
Issue 58 - 2026NewsPress ReleasesPress Releases

Fibox Miniature Cases, Subpanels, and Accessories

November 19th, 2025 – AutomationDirect now offers Fibox MNX and TEMPO series polycarbonate miniature cases which are engineered to deliver durable, adaptable protection for every installation need. The MNX series combines a premium thick-wall construction with reinforced corners for superior impact resistance and long-term performance. A corrosion-free polyamide screw cover ensures a secure seal, while metric…
Issue 58 - 2026NewsNotebook IssuePress ReleasesPress Releases

RHINO SELECT PSRS Series Power Supplies

AutomationDirect has added RHINO SELECT PSRS series switching power supplies. These power supplies are small, cost-effective, and easy to use, and remain stable in a wide range of temperatures.
Issue 58 - 2026NewsNotebook IssuePress ReleasesPress Releases

C-more Industrial Monitors

AutomationDirect has added C-more CTM series industrial LCD flat panel monitors.
Issue 58 - 2026NewsNotebook IssuePress ReleasesPress Releases

Productivity1000 P1-412 CPU, P1-622 CPU, and Mini PLC Units

AutomationDirect now offers the new P1-412 and P1-622 CPUs, next generation versions of the existing Productivity1000 P1-540 and P1-550 CPUs.
Issue 58 - 2026NewsNotebook IssuePress ReleasesPress ReleasesUncategorized

ProSense XTD2 and more XTH2 Series Fixed-Range Temperature Transmitters

October 1, 2025 – AutomationDirect has added ProSense XTD2/XTH2 series fixed-range temperature transmitters that convert a variety of temperature sensor input types into precise signals for PLCs, meters, or controllers. The XTD2 series features compact, DIN-rail–mounted signal conditioners that deliver accurate, isolated temperature signals, support multiple sensor types, and provide flexible monitoring solutions. New fixed-range…
Issue 58 - 2026NewsNotebook IssuePress ReleasesPress Releases

Ever Motion Solutions® EtherCAT Stepper Drives

AutomationDirect has added EtherCAT-capable stepper drives from Ever Motion Solutions® that offer peak performance and a rich feature set.