April 13, 2021 – AutomationDirect has added LUTZE SILFLEX® FBP control cables, specifically designed to meet all UL and FDA requirements for cabling used in Food and Beverage facilities. The patent-pending food-safe design of these cables has been evaluated by third-party tester Ecolab for resistance to commonly used cleaning agents and reduction of contamination risk.
LUTZE SILFLEX® cables are available in sizes ranging from 20AWG to 12AWG and in shielded and unshielded versions. The Phthalate-free jacket is resistant to oils and fats that are common to food processing, and reduced cable diameters allow for easy routing and installation in conduit. Cables may be run without conduit in some areas due to the external wiring approval, washdown certification, and food-contact rating.
SILFLEX® FBP control cables are made in the USA, can be ordered cut to length in 1-foot increments with a 20 ft. minimum, and start at $0.89/ft (A6012004-1) with free shipping on orders over $49.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo