October 25, 2023 – AutomationDirect has added EWT-PA series flexible, non-metallic, two-piece split conduit from Murrplastik. This flex split conduit provides an easy solution for routing pre-terminated cables, eliminating the need to dismantle/reassemble the installed connectors.
The EWT-PA series conduit consists of dual overlapping tubes that are easy to open yet provide mechanical protection and eliminate unintentional exposure of the cabling bundle inside. This conduit is ideal for cable installations on cobots, gantry systems, or any retrofitting application.
Also included are connectors and accessories to help with conduit installation. All connectors consist of two pieces that easily snap together with little effort. Mounting accessories allow mounting of the conduit with one simple push/snap into place. A wire insertion tool makes the installation of cables into the conduit quick and easy.
The new Murrplastik non-metallic two-piece split conduit starts at $57.00 / 32ft. coil and split conduit connectors start at $10.00 / pack of 5.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo