Issue 35 - 2016New ProductNewsNotebook IssuePress ReleasesPress Releases

NITRA Compact Extruded Body Cylinders

The NITRA Pneumatics H-Series compact extruded body cylinders are offered in bore sizes from 12mm to 100mm and stroke lengths from 5mm to 100mm to meet a broad range of limited-space applications. The high-quality cylinder bodies and end caps are constructed with hard anodized extruded aluminum and are factory lubricated for optimum performance and long, reliable life. NITRA compact body cylindersDesigned for fittings to be mounted in the top of the cylinder, additional features include a magnetic piston, chrome-plated steel piston rods, and slots for mounting 4mm square cylinder switches. Starting at $19.00, H-series cylinders are interchangeable with other common brands.

Also available are aluminum and stainless steel manifolds with 2 to 10 outputs, starting at $8.00, as well as accessories such as rod clevises, male adaptors and rear clevis brackets.

Click here, to learn more about NITRA H-series compact cylinders. Learn more about NITRA body cylinders

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of March 23, 2016. Check website for most current prices