NewsPress ReleasesPress Releases

NITRA Rodless Air Cylinders from AutomationDirect

NITRA® L-Series Rodless Cylinders from AutomationDirect offer a robust design in a compact package. Rodless cylinders can offer the same stroke as rodded cylinders in a smaller space. Rodless cylinders have the piston connected to a carriage that rides outside the extruded cylinder wall, reducing overall length, making them ideal for small or tight location applications.

All sizes of NITRA rodless cylinders have magnetic pistons and are double-acting. The cylinders have front and rear adjustable cushions and tapped end caps for mounting. Four bore sizes from 16mm to 40mm and seven stroke lengths from 100mm to 1000mm are available.

NITRA L-Series rodless cylinder accessories include sensor support brackets, end mounting brackets and center support brackets for longer cylinders.

Backed by a 2-year warranty, AutomationDirect NITRA rodless air cylinder prices start at $215.00.

Learn more by visiting: www.automationdirect.com/rodless-air-cylinders

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for free shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com