Product Pointers

Product Pointers – August 2020

Featured Products

ProductivityOpen open-source controller

has all the great features of a standard Arduino plus the added power and reliability of an industrial controller

STRIDE field I/O modules 
offer a simple and economical means to connect control inputs and outputs to a Modbus TCP communications network 

WEG high-performance AC drives 
are affordable, compact AC drives with a built-in PLC, and provide V/Hz or vector control up to 5hp

NITRA rodless air cylinders
offer the same stroke as rodded cylinders but with reduced overall length, making them ideal for tight locations

CPU priced at $49 starting at $139 starting at $139 starting at $215

STRIDE Ethernet switches
are factory-hardened for industrial networks

ViewMarq LED message displays

with easily configured messages and FREE configuration software

Variable area flow meters
are constructed of high-impact clear plastic, with easy-to-read gallons/min (GPM) and liters/min (LPM) scales

RHINO DC power supplies
offer efficiencies up to 94.5%, as well as, Class I, Div. 2 hazardous location, IP67, and NEMA 4X ratings 

starting at $78 starting at $507 starting at $58.50 High-efficiency models starting at $91

Cut-to-length cable
offered with DLO heavy duty, VFD, motor supply, control, power cables and more in one-foot increments from 10 or 20ft. to 5000ft. 

ProSense digital panel meters
display a wide variety of process inputs in 1/32 and 1/8 DIN sizes

Schmersal IP69K rated joysticks
are designed to prevent cross contamination in food processing, and are suitable for pharmaceutical and medical applications

Wenglor rectangular photoelectric sensors
are 50 x 50 x 20mm IO-Link compatible sensors ideal for drop-in replacement of other higher-cost rectangular photoelectric sensors

starting at $0.20/ft. starting at $70 starting at $85 starting at $69

Safety light curtains
provide dependable finger, hand and body protection when and where you need it

Contrast print mark sensors
provide detection of wavelength differences from light reflected off of target mark and background

Flexible, liquid-tight electrical conduit
protects wires from abrasion, UV light, acids, and more

ZipLink wiring solutions
reduce PLC I/O wiring time and wiring errors

starting at $293 (sender) also available in sets starting at $72 starting at $36 (25-ft. roll) Modules starting at $21.50

Quick Links to Popular Topics