Product Pointers

Product Pointers February 2024

Featured Products


BRX micro PLC units
offer outstanding features including built-in data logging, universal analog and temperature I/O, motion control and customizable communication
PLCs starting at $205

STELLAR SR35 soft starters
are fully digital, offered in three frame sizes to control 1- and 3-phase AC induction motors, and provide overload and SCR failure protection
starting at $497

E-T-A REX modular electronic circuit protectors
safeguard electrical circuits from overcurrent, short circuits, and other faults; individual protection modules can be combined to meet specific circuit protection requirements
starting at $11


ViewMarq LED message displays
with easily configured messages and FREE configuration software
starting at $721

IronHorse stainless steel worm gearboxes
are suitable for the Food and Beverage industry and many other harsh industrial applications
starting at $893

ASO Safety Mats, Edges, and Bumpers
detect the presence of personnel on horizontal surfaces (mats); near possible crushing or shearing points (edges); used in applications involving moving equipment (bumpers)
starting at $26.50


Black SureFrame rails
feature a UV-resistant black anodized finish in 1 inch, 1.5 inch, and 40mm styles
starting at $0.31/cm

Code barcode scanners
allow a 1-dimensional barcode, 2-dimensional QR code, or other marking to be read, decoded, and converted to a usable format
starting at $153

C.H. Ellis tool bags and cases
include a mechanic’s tool bag made of black ballistic nylon and three different styles of tool cases
starting at $41


Contrinex specialty inductive proximity sensors
are rugged, stainless steel sensors designed for extreme environments; available in 3mm to 50mm diameters with a range of options, such as models for high-temperature, high-pressure, metal chip immunity, or certified for maritime use
starting at $105

Saginaw enclosures
are all-purpose enclosures available in a variety of materials and finishes; high visibility enclosures, sanitary enclosures, and accessories also available
starting at $45.50

Spartan potable water valves
are suitable for use with potable water and a variety of liquids, oils, and inert gases; available in a 2-port, 2-position, normally closed configuration and a variety of port sizes
starting at $42


Captron Caneo series capacitive pushbuttons
cover a wide range of requirements, from industrial automation and robotics to building technology
starting at $59

Bryant pin & sleeve mechanical interlocks
use pin and sleeve technology to conveniently connect and disconnect mobile equipment safely and safeguard against connecting incorrect devices together
starting at $513

SureServo2 servo systems
are fully digital and offer a rich set of features to cover a broad range of motion control applications in sizes from 110W to 15kW
Motors starting at $286


Megapro multi-bit drivers
are versatile screwdrivers designed to house a set of common or specialized screwdriving bits for a variety of industrial applications
starting at $23.50


Quick links to popular topics