So what do you think, is this glass half full or half empty? For me, that could be a little difficult to answer and could vary based on the day I’m having, but if we are asking about the level, why not let the PLC answer? In fact, why not have the PLC tell us…
Cumming, GA — June 12, 2013 … AutomationDirect has added discrete and analog I/O modules to the CLICK PLC line. Available 24 VDC combination discrete modules include eight-point DC input/eight-point DC sinking or sourcing output models priced at $59; a four-point DC input/four-point relay output model is also available, priced at $49. Available 24 VDC…