Issue 31 of Automation Notebook is jam packed with new product information. Highlights about some of those new products include: additions to the Productivity3000 product line, enclosure accessories, NITRA pneumatic parts, farm-duty motors, sensors, aluminum worm gearboxes, visual and audible signal devices, and more. New Serial Communications Module for the Productivity3000 Controller The Productivity3000 programmable controller is…
AutomationDirect now offers WERMA 115 VAC/DC and 24 VAC/DC stacklights in pre-assembled two and three-light models; additional signal horns and buzzers have also been added. New KombiSIGN KS 71 series pre-assembled stacklights are IP65-rated and feature LED permanent optical elements. Available in two-element (green, red) and three-element (green, yellow, red) styles, the 70mm diameter units…
Cumming, GA — October 16, 2013 … AutomationDirect now offers WERMA 115V AC/DC and 24V AC/DC optical beacon lights in additional sizes and mounting styles for use on control enclosures. WERMA 57/58mm signal beacons are available in surface, bracket, and tube-mount styles. They are available in permanent incandescent, permanent LED and flashing Xenon models in red, green,…
Red light, green light is a popular American children’s game. We all know from an early age that red means stop, green means go and yellow means caution. These universal safety signals are found in schools, factories, and streets around the world. All telling people when to go, stop, and slow down. Safety lights a…