AutomationDirect’s line of SureGear® precision servo gearboxes now includes hub-style inline models. The PGD series sets a new standard in applications requiring extremely high torque ratings and rigidity. The compact design and hub-style output is ideal for equipment that requires high-speed, high-precision indexing movement. The remarkable torsion stiffness and the low backlash of the planetary…
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: C-more Micro touch panels, AEGIS powerline filters, SureGear® gearboxes, NITRA pneumatic compact modular valves, RUKO tools and more.
AutomationDirect has extended its SureGear® line of precision servo gearboxes to include right-angle gear reducers. The PGB series is ideal for applications that require a more compact footprint. These right-angle planetary gear reducers offer similar technical specifications to the PGA series in-line gear reducers, and provide the customer with an excellent solution when space and…
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Air-to-Air Heat Exchangers for Enclosure Cooling, Ultrasonic Liquid Level Sensors and Transmitters, NITRA® NFPA Cushioned Pneumatic Air Cylinders, FC Series Potentiometer and Bipolar Signal Conditioners, 30mm FW Series Photoelectric Sensors and more. Air-to-Air Heat Exchangers…
Cumming. GA — December 5, 2013 — AutomationDirect’s new SureGear™ PGCN series of stepper gearboxes is an excellent choice for stepper and other motion control applications requiring a NEMA-size input/output interface. Available in NEMA 17, 23, and 34 sizes and gear ratios of 5, 10, 25, 50, and 100:1, SureGear stepper gearboxes are designed with…
Cumming, GA — February 6, 2013 … AutomationDirect’s new SureGear PGA series of high-precision servo gear reducers is an excellent choice for applications requiring accuracy and reliability. Offered in a concentric shaft design with a maximum five arc-min backlash rating, the SureGear PGA series is an accurate, high-performance, and cost-effective solution for applications such as gantries, injection-molding…