AutomationDirect now offers WERMA 115 VAC/DC and 24 VAC/DC stacklights in pre-assembled two and three-light models; additional signal horns and buzzers have also been added. New KombiSIGN KS 71 series pre-assembled stacklights are IP65-rated and feature LED permanent optical elements. Available in two-element (green, red) and three-element (green, yellow, red) styles, the 70mm diameter units…
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Jefferson Electric Buck-Boost Transformers, Stainless Steel Proximity Sensors, Metal Guard Foot Switches, Pneumatic Solenoid Valve Cables and Connectors, Bryant Industrial Grade Duplex Receptacles and Watertight Wiring Devices and Accessories, Field…