Simple. Intelligent. Modular.

Scalable Safety, Simplified Wiring
The Z-Range Safety Switch System delivers a flexible approach to machine safety that’s designed for modular machinery. Up to 30 devices can be connected in series to a single safety relay while preserving PLe and SIL 3 ratings, making it ideal for scalable systems.
With built-in diagnostics and easy integration using pre-made connection devices, Z-Range ensures easy installation and maintenance.
- All components are rated up to PLe / SIL3 for critical applications
- Easily expand systems with modular, plug-and-play connectivity
- Real-time status visibility with onboard LED indicators
- IP67 and IP69K options for harsh industrial environments
Non-Contact RFID Safety Switches
Monitor doors and guards without mechanical wear using advanced RFID technology.
- High anti-tamper protection with unique coding
- No physical contact required
- Available in stainless steel or polyester housings
- IP69K-rated for washdown environments


Cable-Pull Safety Switches
Protect long conveyor runs and open areas where guarding isn’t feasible.
- Coverage lengths up to 250 meters
- Electronic OSSD outputs for modern safety systems
- Multiple mounting configurations available
- LED diagnostics for quick status checks
Hinge Interlock Safety Switches
Combine hinge functionality with safety interlocking in one robust device.
- Integrated hinge and switch design
- Clear diagnostic indication
- Ideal for machine doors and access panels
- IP69K-rated options available


Emergency Stop Control Stations
Reliable, easy-to-access emergency stop solutions for critical operations.
- Ergonomic twist-to-release mushroom head
- Compact, rugged enclosure options
- Visible status via dual-color LEDs
- Stainless steel models for washdown environments
Tongue Interlock Safety Switches
Secure guard monitoring for sliding, hinged, or removable doors.
- Tamper-resistant actuator design
- Flexible mounting with rotating head positions
- Durable metal or stainless steel construction
- IP67/IP69K protection ratings


Solenoid Locking RFID Interlock Switches
Enhanced protection with RFID coding and guard locking capability.
- Prevent access until safe conditions are met
- Multiple actuator entry points and orientations
- High-level anti-tamper protection
- Available in plastic, metal, or stainless steel
System Accessories
Everything you need for fast, modular installation.
- Junction blocks and connection cables
- T-port connectors and shorting plugs
- Designed for quick, reliable system expansion

Build a Smarter Safety System
Z-Range simplifies machine safety with scalable, intelligent components that reduce downtime and increase reliability. Whether you’re designing new equipment or upgrading existing systems, Z-Range delivers the performance and flexibility you need.