In this issue you will find information on our new programmable controller, the Productivity3000. Guest writer Brian Elliott provides an informative article about sizing transformers, and a feature on Ryan Andrade, who used the DirectLOGIC 205 PLC as part of his biodiesel project. Our cover story is from Keith Schmitz on how manufacturers are discovering ways to cut energy consumption. Then read how a denim manufacturer in Georgia has used AutomationDirect products to retrofit and simplify production.
– TJ Johns
Senior Editor
In this issue of the Automation Notebook…
In each issue of the Automation Notebook we feature a section of brainteasers. These are the brainteaser answers from Issue 15, 2009 of the Automation Notebook. The brainteaser questions are repeated in black. The answers to the brainteaser questions are highlighted in red with explanations. You can view the brainteasers from Issue 15, 2009 without the answers here: http://library.automationdirect.com/brainteasers-issue-15-2009/…
Flag Cutting 1. Can you cut this American flag with fifteen stripes into only two pieces which will fit together to form a thirteen stripe flag with no wasted material? Did you know that the American flag actually had 15 stripes for a few years? Excerpted from Wikipedia: In 1795, the number of stars and…
ApplicationAutomation NotebookData CollectionIssue 15 – 2009Learning ResourcesNotebook IssueProcess ControlProductProgrammable ControlStudent SpotlightUser Solutions
    The Future Of Technology - Ryan Andrade
Who: Ryan Andrade From: Hollister, California College: University of California, Davis Major: Mechanical Engineering Graduation Date: June, 2009 What first got you interested in your area of focus? I am interested in design and control of electromechanical systems in the alternative energy industry. My interest originated from experiences I had as a 2nd year undergraduate engineering student in the UC…
ApplicationApplication StoriesAutomation NotebookEnergy/UtilitiesIndustryIssue 15 – 2009Learning ResourcesNotebook IssueOperator InterfacePLCProcess ControlProductProgrammable ControlUser Solutions
    Natural Gas Reclaimed from Expired Wells
Natural gas can come from wells specifically drilled to reach gas trapped in pockets beneath the surface of the Earth. These wells produce huge quantities of gas which can be piped directly to distribution centers and then on to consumers. Some wells produce a lower-quality gas which has to be processed to remove unwanted components…
ApplicationApplication StoriesAutomation NotebookIndustryIssue 15 – 2009Learning ResourcesMachine ControlManufacturingMaterial HandlingNotebook IssueOperator InterfacePLCProductProgrammable ControlUser SolutionsVariable Speed Drives
    Denim Manufacturer Upgrades Controls to Add Flexibility to Process Lines
Nestled along the Chatooga River, in Trion, Georgia, Mount Vernon Mills is one of the largest and oldest textile mills in the United States. Its long history dates back to 1845. The initial 5,000 square foot two-story mill had 40 employees and produced 5-lb. bunches of yarn to sell to local merchants from wagons. Over…
Automation NotebookFeature StoryIssue 15 – 2009Learning ResourcesNotebook IssueProcess Sensing & ControlProduct
    Government Spending: Some Positive Returns
For the past nine years, the Navy has sponsored an Opportunity Forum for their Phase II SBIR (Small Business Innovative Research) contractors. The purpose is to publicize these government funded developments thereby helping viable business products to evolve beyond Navy needs. Successes triply benefit the small business, the Navy, and the American economy, and obviously…
+Tech TopicsAutomation NotebookElectrical PowerIssue 15 – 2009Learning ResourcesNotebook IssueProductTechnology Brief
    Transformers: Application, Construction and Efficiencies
Part One of a Two-Part Series Although most of us have encountered transformers in our professional lives, it’s surprising just how little the average designer or technician knows about them. A transformer’s principal function is to “transform” alternating current from an undesirable voltage to a voltage that is appropriate for the circuit at hand. A…
Check out this Q&A about all things pneumatic cylinders! Q. What pneumatic cylinders and accessories are available from AutomationDirect?  A. The NITRA A-Series non-repairable stainless steel round body cylinders includes bore sizes from 7/16” to 2” and stroke lengths from 1/2” to 18” to meet a broad range of applications. These high quality cylinders are…
In past articles we have discussed the definitions of a Programmable Logic Controller (PLC), Programmable Automation Controller (PAC), and PC-based control and how each plays a role in today’s industrial marketplace. Today we will discuss the Productivity3000, a new control platform recently released by AutomationDirect. Some say this resembles a PLC; others say it’s a…
The Productivity3000 Controller is Automation Direct’s newest generation of industrial controllers that combines features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). Productivity3000 is a modular, rack-based system of up to 116,000 I/O points with local, expansion and remote I/O bases and a full lineup of discrete,…
ApplicationAutomation NotebookCover StoriesEnergy/UtilitiesIndustryIssue 15 – 2009Learning ResourcesManufacturingNotebook IssueOnline Blog
    Industry Slims Down, Peps Up
Manufacturers Are Discovering That Producing Smarter Means Cutting Energy It now seems like a thousand years ago, but before the wave of economic bad news, many managers and executives had been weighed down by out of control energy prices, and with a fear that the world was reaching peak oil production and things would get…


