Cumming, GA — March 12, 2014 … AutomationDirect’s CWC series miniature contactors are a complete solution for switching and controlling motors. The compact dimensions for its IEC current rating, up to 22A, AC-3 utilization category, allows it to take up less space inside electrical enclosures while still offering up to a powerful 15 hp @460V. Dimensions of…
Cumming, GA — March 12, 2014 … AutomationDirect’s IronHorse line of electric motors now includes fractional HP DC motors and gearmotors. UL, CSA and RoHS compliant, models are IP40-rated and feature reversible design and dynamically balanced armatures; models are available with 18-inch leads or fitted with junction boxes with 8-inch leads. The MTPM series motors, available in…
Cumming, GA — January 15, 2014 … AutomationDirect’s ProSense line has been extended to include float level switches which provide a low-cost general purpose solution for single point monitoring of liquid levels in a variety of applications. The float switches are designed with powerful internal permanent magnets that actuate a highly reliable and repeatable hermetically sealed reed…
Cumming, GA — December 18, 2013 … AutomationDirect’s IronHorse line of motors and drives now includes the GSD series of DC drives. IronHorse GSD1 series DC drives are high-performance Pulse-Width-Modulated (PWM) controllers for 12 to 36 volt battery/solar-powered equipment providing smooth control with high-efficiency operation. Design features include adjustable maximum/minimum speed, current limit, I.R. compensation, and acceleration. The…
Cumming, GA — December 18, 2013 … AutomationDirect has expanded its line of safety products to include solenoid interlock safety switches. Solenoid locking tongue interlock safety switches are designed to fit to the leading edge of sliding, hinged or lift-off machine guards and provide positively operated switching contacts. They provide a tamper resistant actuator mechanism and robust position…
Cumming, GA — December 18, 2013 … AutomationDirect’s line of NITRA pneumatics products now includes a wide selection of solenoid pipeline valves designed for control of media such as air, oil, water, and inert gas. All valves are two-position, normally-closed, spring return styles with 24VAC, 24VDC or 120 VAC solenoids, and are fitted with DIN-style wire connectors. Depending…
We hope you will enjoy this quick Christmas video from all of us at AutomationDirect. We sincerely want to wish you and yours a very Merry Christmas! Also, if you have time, the story below talks about how we get all the cool animations for our videos… [videoembed type=”youtube” align=”aligncenter” width=”640″ height=”360″ url=”https://youtu.be/X4uieZMIVi0″ id=”X4uieZMIVi0″] Cool Story…
Cumming, GA — October 30, 2013 … AutomationDirect has released the latest addition to its PLC offerings, the Do-more T1H Series PLC. This new PLC series offers features and performance of high-end PLCs for an economical price. Using the proven Terminator field I/O hardware as a platform, the Do-more T1H PLC supports stackable base units, discrete and analog I/O…
Cumming, GA — October 30, 2013 … AutomationDirect has expanded its photoelectric sensor offering to include OPT series short and long range distance sensors. Available with either Class 1 or Class 2 laser options, the distance sensors are constructed with rectangular plastic housings and fitted with an M12 quick-disconnect. OPT short-range diffuse distance sensors utilize high-resolution CMOS…
Cumming, GA — October 16, 2013 … AutomationDirect now offers WERMA 115V AC/DC and 24V AC/DC optical beacon lights in additional sizes and mounting styles for use on control enclosures. WERMA 57/58mm signal beacons are available in surface, bracket, and tube-mount styles. They are available in permanent incandescent, permanent LED and flashing Xenon models in red, green,…