February 21, 2024 – AutomationDirect has added Industrial Ethernet, Profinet, and Profibus Cables from LUTZE. The new LUTZE MOTIONFLEX® continuous flexing shielded Ethernet cables with 4 twisted pairs, Cat5e or Cat6a standards, and an abrasion, sunlight, and oil-resistant TPE jacket are designed for harsh industrial environments and operating conditions with high noise levels. MOTIONFLEX cables…
The Do-more BRX PLCs are very powerful controllers that utilize device-centric programming, allowing common functions to be configured as “devices” that run in the background without any ladder code and independent of the PLC scan. One such function is Modbus communication which, with the release of Do-more Designer 2.9.1, can be done via the new…
February 7, 2024 – AutomationDirect has added the new AchieVe WDW series wire duct that provides more options for easy wire management at great prices. This rugged, wide finger, rigid wall wire duct is made of self-extinguishing UL 94 V-0 rated flame-retardant PVC material. AchieVe wire duct features convenient upper and lower score lines to…
There are many practical and cost-effective ways for designers to incorporate automation redundancy for systems of any size. Automation redundancy has largely been reserved for larger process automation systems due to cost and complexity. However, there are now more products and design strategies suitable for applying redundancy to smaller-scale systems. Rin Irvin at AutomationDirect covers…
To improve performance and reliability, this grain blending company knew it needed to upgrade its homebrew controls to a modern control system platform. Many small- and mid-sized manufacturing operations have some degree of automated equipment, but lack the in-house skill to perform upgrades and capital projects. Ethan Taylor founded Taylor Controls to help this market…
What makes the ‘swoosh’ noise happen when a soda can opens? What powers the gates, brakes, and passenger restraint systems on a roller coaster? What makes animatronics work at an amusement park? Compressed air is the magic that makes all these things happen – and much more. Compressed air consists of the same mix of…
January 31, 2024 – AutomationDirect has added more quality Wera tool choices to their great selection of industrial tools. Wera is a well-known leading manufacturer of quality, ergonomic, and safety-oriented tools. Our new additions include Kraftform Plus standard hex tip screwdrivers and slotted terminal block tools, Kraftform Micro precision screwdrivers, Zyklop Mini ratcheting screwdrivers with…
January 31, 2024 – AutomationDirect has added a variety of ProSense and AchieVe brand submersible level transmitters to their growing lineup of level sensors. ProSense GPLT series general-purpose submersible level sensors are designed for water applications and offer a slim housing diameter in several sensing ranges and cable lengths. ProSense NFLT series non-fouling, submersible level…
January 31, 2024 – AutomationDirect has added a wide assortment of black-colored FATH T-slotted hardware components to match their SureFrame black anodized T-slotted rails. These components include cube connectors (2D and 3D) and angle connectors; joining plates including straight flat plates, square flat plates, rectangular flat plates, Tee flat plates, cross flat plates, L-shaped flat…
January 31, 2024 – AutomationDirect has added LUTZE SUPERFLEX control cable that is well-suited for short to medium-length articulated drag chain (C-tracks) installations requiring moderate to high performance. The High Glide TPE insulation and PVC outer jacket provide resistance to sunlight, oil, and moisture penetration, and make this cable ideal for indoor wet and dry applications…