January 24, 2024 – AutomationDirect has added a low-cost CODESYS PLC solution for those who prefer CODESYS programming. CODESYS is the most widely used manufacturer-independent IEC 61131-3 development system on the market, and the new P2CDS-622 CPU features a CODESYS engine housed in a Productivity2000 controller form factor. This CPU offers plenty of communication capabilities…
January 24, 2024 – AutomationDirect has added WAGO Pro2 communication modules that easily snap into place as an add-on to WAGO Pro2 power supplies. These modules are available with various communication protocols and their respective communication ports. With this added connectivity, remote access to features, settings, and real-time data monitored by the power supplies is…
January 17, 2024 – AutomationDirect adds CCEA TRACKALPHA-PRO series LED light bars to expand their offering of industrial LED fixtures. Their rugged industrial-grade anodized aluminum construction makes TRACKALPHA-PRO ideal for use with medium to large-sized industrial machine tools and for use in wet environments. These 120 VAC-rated high-powered LED lights provide intense, uniform lighting, with…
January 17, 2024 – AutomationDirect has added EtherCAT controller modules for the LS Electric XGB PLC family. These new modules work in conjunction with our new lineup of LS Electric iX7 EtherCAT servo systems for highly accurate multi-axis motion control functionality. Both 4-axis and 8-axis EtherCAT controller modules are available; up to two of these…
January 17, 2024 – AutomationDirect has added new compact power supplies from LUTZE, which has been an industry leading manufacturer for over 60 years. LUTZE DIN rail mounted compact switching power supplies are high-efficiency units that offer space and cost savings. These smaller-than-industry-standard power supplies are offered in four series. ECO series power supplies are…
January 17, 2024 – AutomationDirect has added Endress+Hauser Cerabar series pressure transmitters to their growing lineup of process control and measurement devices. Endress+Hauser supplies process control sensors/instruments to a wide variety of industries worldwide and is known for highly reliable, accurate, and innovative measurement devices. The Cerabar series of pressure transmitters offers both ceramic and…
By partnering with a local systems integrator and using AutomationDirect products, this machine shop enhanced its capabilities, allowing it to deliver the services required by its customers. Throughout the country, networks of small businesses—including machine shops and systems integrators (SIs)—innovate and integrate to deliver successful projects. One example is a collaboration between Stephens Machine and…
Students in Belleville, Ontario, Canada, have found a way to combine their passion for video games with the industrial controls coursework they are studying at the Centennial Secondary School. The team of 11th and 12th year students was guided by their instructor; John Harpell, an electronics and automation controls veteran with thirty years of experience….
January 10, 2024 – AutomationDirect has added modular Z-Range safety switch system components to their existing portfolio of safety products. The Z-Range safety switch system offers simplicity and modularity, allowing up to 30 Z-Range safety devices to be connected to one safety relay while maintaining PLe performance rating. These devices are an excellent choice for…
January 10, 2024- AutomationDirect has added the versatile and highly flexible Helukabel TRAYCONTROL 600V control cable that is ideal for industrial control, power, and instrumentation applications. The individual bare copper conductors are stranded for flexibility and are covered with a black PVC/nylon insulation with white numbering for easy identification. A green with yellow stripe ground…