December 6, 2023 – AutomationDirect has added Metal Work Regtronic series electro-pneumatic transducers that utilize two internal solenoid valves to convert an electronic signal from a PLC or other controller to a regulated precision linear pneumatic output pressure. This dual solenoid design eliminates continuous supply air consumption, reducing operational costs. Regtronic transducers feature a maximum…
Established in 1941, ELESA began by producing handles, knobs, handgrips, and handwheels for machines. Over 80 years later, ELESA is a leader in the design, fabrication, and distribution of plastic and metal standard machine parts for medical and mobile equipment, machine tools, packaging machinery, and more. Design and production for ELESA are concentrated in Monza,…
November 29, 2023 – AutomationDirect has added BLITZDUCTORconnect yellow/line compact data and signal surge protectors to their growing lineup of surge protective devices. These surge protectors feature a modular, compact design for system protection in industrial environments, information technology signal interfaces, and automation or measuring and control systems. The integrated LifeCheck monitoring function helps ensure…
November 29, 2023 – AutomationDirect has added the P1AM-200 open-source CPU to their ProductivityOpen line of controllers. This CPU can be programmed in C++ using the Arduino IDE or in CircuitPython using any text editor. CircuitPython is a derivative of the Python programming language built specifically for microcontrollers and uses a runtime interpreter instead of…
November 29, 2023 – AutomationDirect has added more ProSense XTH2 series fixed range, head-mounted temperature transmitters to their lineup of temperature transmitters/signal conditioners. The XTH2 series fixed-range transmitters are for Type Pt100 3-wire RTDs and are ready to use out-of-the-box with pre-configured measuring ranges up to 500°F (260°C). These new convenient head-mounted temperature transmitters are…
November 15, 2023 – AutomationDirect has added additional CSmicro and new CSlaser series infrared pyrometers to their growing lineup of temperature sensors. Infrared pyrometers use non-contact sensing to determine the surface temperature of an object based on its emitted infrared radiation. Optris CSmicro LTH, 3ML/3MH, and 2MH series miniature infrared pyrometers feature a rugged stainless…
November 15, 2023 – AutomationDirect has added new RHINO BASIC PSR series power supplies that feature high power density, high efficiency, and overcurrent protection in constant current mode, making them ideal for charging applications. PSR series power supplies offer an ultra-slim design in a rugged aluminum housing, adjustable output voltage, and are available in: The…
UCalgary Racing has been using the Gefran PZ12-A-0050-L for the past 3 years to measure the suspension travel of the car. The potentiometers provide data that enable the team to understand and study the behavior of the vehicle at any given moment. It provides information that when analyzed, reveals how the car responds to road…
November 1, 2023 – AutomationDirect recently added the EQP Global SD severe duty motors from Toshiba. The Toshiba EQP SD series motors are designed to withstand the most severe conditions. Since most AC motor failures are a result of failed bearings, these inverter-duty motors feature oversized 300-series bearings for maximum motor longevity. The Toshiba EQP…
November 1, 2023 – AutomationDirect has added Patlite NE series visual and audible-visual signaling beacons to their portfolio of industrial signaling devices. These signaling devices are offered as visual-only beacons or as combination devices with a buzzer or selectable tone alarm (8 different tones) and signal beacon. Mono-color beacons are available in red, yellow, green,…