SIM Drive Couplings from AutomationDirect
NewsPress ReleasesPress Releases

SIM Drive Couplings from AutomationDirect

June 16, 2021 – AutomationDirect has added SIM drive couplings to their line of mechanical power transmission products. SIM drive couplings are power transmission components used to couple the shafts of various mechanical devices, often of different sizes, and compensate for shaft misalignment. Four different styles of couplings are available; Jaw/Spider couplings provide a wide…
Quabbin 600V Control Cable from AutomationDirect
NewsPress ReleasesPress Releases

Quabbin 600V Control Cable from AutomationDirect

June 9, 2021 – AutomationDirect has added Quabbin 600V control cable to our extensive selection of cable offerings. These cables are ideal for use in control panels, conduits, and where superior electrical properties are required.  The smaller diameter design for this cable reduces cost and the space required inside panels and conduits. This cable is…
Stahl Safety Isolators from AutomationDirect
NewsPress ReleasesPress Releases

Stahl Safety Isolators from AutomationDirect

June 2, 2021 – STAHL safety isolators provide a compact, cost-effective, and easy-to-connect way to provide intrinsic safety and galvanic separation between a control system and field devices in a hazardous location. Digital and analog modules are available in single or dual-channel versions;  a temperature module is also available. Digital and analog modules are rated…
New Family of SureServo2 Servo Systems from AutomationDirect
NewsPress Releases

New Family of SureServo2 Servo Systems from AutomationDirect

May 26, 2021 – SureServo2 servo systems, built from motor, drive, I/O breakout module, and cable set components, are now available from AutomationDirect. The SureServo2 offering includes high-powered systems (up to 15kW), wide input power options (110VAC or 220VAC in single or three phase), and a host of additional hardware and software features.  The built-in…
Newsletter Volume 23, Issue 5
NewsletterNewsletter

Newsletter Volume 23, Issue 5

“Supplier Profile: Code Corporation“…Beep Beep Beep that’s the distinctive sound made when someone scans a barcode on items going through a grocery store checkout line. Barcode technology began revolutionizing the efficiency of the grocery checkout process decades ago and is now fostering huge advances in healthcare, law enforcement, and manufacturing. Read more about Code Corp. Industrializing…
Direct Wire’s Large Gauge MTW Cable from AutomationDirect
NewsPress ReleasesPress Releases

Direct Wire’s Large Gauge MTW Cable from AutomationDirect

April 28, 2021 – AutomationDirect’s new 1kV ALL-FLEX MTW/THHW heavy-duty flexible power cable from Direct Wire is an extremely flexible large gauge (8AWG to 500MCM) single-conductor industrial cable that is ideal for industrial control panel distribution, VFD power feeds, servo systems, and motor leads in non-drive related applications. The MTW and THHW ratings make them…
The ProductivityOpen Chosen as Plant Engineering 2020 Product of the Year Grand Award Recipient
Company TopicsIssue 46, 2021NewsNotebook IssueProductProgrammable Control

The ProductivityOpen Chosen as Plant Engineering 2020 Product of the Year Grand Award Recipient

The innovative AutomationDirect ProductivityOpen controller combines the IT-centric open-source capabilities of an Arduino® microcontroller with the robust reliability needed for industrial OT applications, leading to end user recognition for Plant Engineering’s highest award. AutomationDirect’s ProductivityOpen controller was announced as a Plant Engineering 2020 Grand Award recipient. This is the highest award a product can receive…