Smart vision sensors incorporate on-board machine learning, empowering users to deploy them in common applications, without the cost and complexity of traditional products. Common photoelectric (PE) sensors are the most basic type of “vision” device, but traditionally it has required much more advanced technology to capture and analyze actual images for advanced detection. In an…
AutomationDirect has expanded its sensors offering to include wide area sensors for object detection
Learn about the different kinds of industrial sensors and when to use each type
This eBook is for users who wish to advance their sensors knowledge. It covers a wide range of topics such as limit switches, proximity sensors, photoelectric sensors and more.
Inductive proximity sensors are suitable for many applications. Selecting models with factor 1 capability makes them even easier to deploy for sensing targets of varying metals. Andrew Waugh, Product Manager for Sensor and Safety products at AutomationDirect, authored an article for the May 2019 issue of Design World titled A Look into Factor 1 Proximity…
+Tech TopicsDiscrete SensingLearning ResourcesProcess Sensing & ControlProductProgrammable ControlSensors Automation
Basic Sensors - PLC Fundamentals
For a PLC to monitor and in turn control its application variables, there must be a way for it to sense its surroundings. In today’s industrial realm, there are a huge variety of electrical sensors that provide the input data (position, distance, level, flow, etc.) that control systems need. These basic sensors can be broken…
Andrew Waugh, Product Manager, Sensor and Safety Products at AutomationDirect.com, wrote an article for the September 2018 issue of Design World titled Wide and Narrow Views of Position Sensors, here’s a summary. Limit switches, photoelectric switches and laser sensors all provide position sensing, but depending on the application some shine and reflect better. Waugh points…
A better understanding of distance laser sensors helps when applying these rangefinders in material handling and industrial measurement applications. By Andrew Waugh, Product Manager for Sensor and Safety Products at AutomationDirect What is a Laser Sensor? Laser sensors come in several configurations, with some detecting presence and others measuring distance. A proximity type laser sensor,…
Beyond the standard sensor types used in machine automation—such as photo eyes, limit switches and DC proximity sensors—are a wide range of color, contrast, AC proximity and area sensors. All of these sensors, as well as optical rotary encoders, are used to enable sorting, detection, error checking and positioning for machine automation.
When it comes to detecting position and presence in automated equipment, be sure to consider limit switch as choices available today are robust, and can provide high precision. While photo eyes and inductive switches are popular choices in many applications, precision limit switches can be a better option with repeatable accuracy less than a micron.