New Koyo Encoders with Inch-Size Shafts, as well as Miniature Bodies. Koyo inch-size light and medium-duty encoders have been added to our line of positioning and motion control products. These stainless steel solid-shaft encoders provide a cost-effective solution for many applications.

The TRDA-2E series light-duty encoders have a 0.25-inch diameter stainless steel solid shaft and offer resolutions from 100 to 2,500 pulses per revolution. The encoders are fitted with a two-meter cable with tinned ends and are available with 12-24 VDC open-collector or 5VDC line-driver outputs; the series provides up to 200 kHz response frequency. The TRDA-2E series encoders start at $89.

The TRDA-20 series medium-duty encoders have a 0.375-inch diameter stainless steel solid shaft and offer resolutions from 100 to 2,500 pulses per revolution. The encoders are fitted with a two-meter cable with tinned ends and are available with 5-30 VDC totem-pole (push/pull) or 5VDC line-driver outputs; the series provides up to 200 kHz response frequency. The TRDA-20 series encoders start at $109.

Koyo encoders with inch size shafts

The TRDA-25 series medium-duty encoders have a 0.375-inch diameter stainless steel solid shaft and offer resolutions from 100 to 2,500 pulses per revolution. Fitted with a military-style connector, these encoders also have a removable 2.5-inch round flange. Available with 5-30 VDC totem-pole (push/pull) or 5 VDC line-driver outputs, the series provides up to 200 kHz response frequency. The TRDA-20 series encoders start at $175. Military-style connector cables are available in 10, 20 and 30-foot lengths, starting at $62.

All TRDA encoders feature a reinforced aluminum die cast casing, have an operating temperature range of -10 to +70 degrees C, and have no mounting restrictions. Flexible encoder couplings in aluminum and glass reinforced resin, servo mount brackets, mounting brackets and flanges are also available.

Also added is a series of Koyo miniature encoders, providing cost-effective solutions for size-limited applications.

The TRD-MX series light-duty encoders feature a small body with 25mm diameter and 29mm depth. Constructed with a 4mm diameter solid shaft, the series offers resolutions from 100 to 1,024 pulses per revolution. The encoders are fitted with a two-meter cable with tinned ends and are available with either 5 to 12 or 12 to 24 VDC open-collector or 5 VDC line-driver outputs; the series provides up to 100 kHz response frequency. The TRD-MX series encoders start at $99 and are available for same-day shipping.

Also, all encoder part numbers are now in stock and ready for same-day shipping.
For more information on Koyo encoders, visit:
www.automationdirect.com/encoders.

Originally Posted: March 1, 2013