Product Pointers

Product Pointers – August 2021


Productivity2000 series PLCs
are the super-compact version of the Productivity PLC family with features you love including tag name programming and built-in data logging
CPU priced at $273 w/ FREE software

IronHorse general purpose AC motors
are packed with features you’d pay thousands for elsewhere including built-in data logging and tag name programming 
starting at $97

StrideLinx remote access
provides a secure cloud connection to remote machines for anytime, anywhere access
VPN routers starting at $369


Attabox Heartland series polycarbonate enclosures
are ideal for applications requiring protection from moisture, corrosion and UV exposure, offered in NEMA 1, 3R, 4, 4X, 6P and 12 ratings
Starting at $49

Patlite pre-assembled stack light units
are available in 25mm, 30mm, 40mm, 70mm, and 100mm diameter sizes with audible options and high intensity LED illumination
Starting at $67

Ironhorse helical gearboxes
are cast iron, inline gearboxes designed to provide quiet startup and smooth operation
Starting at $464


ProSense Basic series proximity sensors
offer a great value for general industrial applications and come in barrel sizes from 8mm to 30mm with up to a 15mm sensing distance
Starting at $9.75

ASO safety bumpers
aid in the safe operation of transport vehicles, industrial trucks or other moving equipment
Starting at $236

Contrinex DW made in the USA Series proximity sensors
are offered in sizes from 8 to 30mm, flush and non-flush mount models and in standard and extended sensing distances
Starting at $15.50


Koyo rotary encoders
in light, medium and heavy-duty versions with  resolutions up to 5000 ppr
Starting at $92

RHINO low-cost DC switching power supplies
employ a highly efficient regulator that generates the DC power conversion with lower heat dissipation than traditional methods
Priced at $19

Multiconductor instrumentation cable with twisted triads
are 300V UL cables with 18 or 20 AWG conductor sizes and available with 1, 2, 4 or 8 overall shielded triads
Starting at $0.25/foot


Non-contact reflective level sensors
deliver reliable level measurement in condensing environments 
Starting at $427

WEG Electric CWB series contactors and manual motor starters
are enclosed IEC contactors suitable for industrial applications, available with AC or DC coils and ratings up to 60hp at 575V
Starting at $25.75

Edison fuses
in miniature, midget, time-delay, fast-acting styles
Starting at $2.00 (pack of 5)


Iboco rigid and flexible wire duct
are available in a variety of sizes and styles sold in 2m lengths or convenience packs
Starting at $6.75


Quick links to popular topics