Productivity1000 Series PLCs are the super-compact version of the Productivity PLC family with features you love including tag name programming and built-in data logging
C-more touch panels provide complete system visibility and utmost
cost savings for your interface needs
WEG high-performance AC drives are affordable, compact AC drives with a built-in PLC, and provide V/Hz or vector control up to 5hp
4-in-1 general purpose AC motors are a single motor type designed to support a variety of common industrial or commercial installations
NITRA pneumatic air cylinders in disposable, stainless, metric, compact, guided, NFPA, and ISO 15552 styles
STRIDE Ethernet switches are factory-hardened for industrial networks
StrideLinx remote access provides a secure cloud connection to remote machines for anytime, anywhere access
FDA compliant Food and Beverage cables have M12 quick-disconnects and are IP69K rated to withstand high pressure, high temperature wash-down applications
RHINO low-cost Class 2 DC power supplies are high-performance and UL1310 recognized with 5, 12 and 24 VDC adjustable outputs
Capacitive proximity sensors sense metal and non-metal objects through insulating materials such as wood or plastic; available with sensing distances up to 40mm
Safety mats and edges prevent bodily harm and machine damage by detecting the presence of personnel in dangerous areas
Power line filters and surge protectors with general purpose, drive-rated, single-phase, three-phase and very high performance options available
NS-Series NSF certified water valves are NSF, CE, CSA, UL recognized and NEMA 4/4X protected, perfect for food and beverage grade potable water applications
Shaft mounted gearboxes are made from the highest grade steel, case hardened and precision ground for lasting durability
Slim interface electro-mechanical relays are compact and lightweight relays especially useful where cabinet space is a consideration
DYMO XTL series industrial label printers simplify industrial labeling with a large, viewable screen, intuitive controls, and a wide range of functions