Featured Products
Productivity1000 series PLCs
are the super-compact version of the Productivity PLC family with features you love including tag name programming and built-in data logging
CPU starting at $180
ViewMarq LED message displays
with easily configured messages and FREE configuration software
Starting at $519
STELLAR SR35 soft starters
are fully digital, offered in three frame sizes to control 1- and 3-phase AC induction motors, and provide overload and SCR failure protection
Starting at $387
RHINO switching power supplies with advanced power boost
come in single and 3-phase input units and offer a 150% power boost feature
Starting at $89
Murrelektronik optocouplers, slim interface relays and multi-mode timers
provide numerous functions including signal isolation, ON/OFF control, and time-based control
Starting at $9.50
NITRA rodless air cylinders
offer the same stroke as rodded cylinders but with reduced overall length, making them ideal for tight locations
Starting at $215
Inductive linear position transducers
accurately convert the linear displacement of an object into a proportional electrical signal output of 0-10V or 4-20mA
Starting at $299
Power line filters and surge protectors
with general purpose, drive-rated, single-phase, three-phase, and very high performance options available
Starting at $6.25
Murrelektronik passive distribution junction blocks
provide a convenient method for connecting sensors and actuators to the control cabinet
Starting at $69
Wenglor color sensors
reliably detect colored objects in automated high-speed processes
Starting at $335
ProSense digital pressure gauges
are ideal for applications requiring accurate measurements up to 5000 psig with easy-to-read digital displays
Priced at $109
Multi-conductor twisted-pair instrumentation cable
are 300V UL cables with 1, 2, 4 or 8 twisted pairs offered in 16, 18 and 20 AWG conductor sizes
Starting at $0.20/foot
Magnetic-inductive flow meters
reliably detect the flow rate of conductive media up to 160 gallons per minute
Starting at $498
Southwire multimeters, voltage and continuity testers
are used to test AC/DC voltage, current, resistance, continuity, capacitance, frequency, duty cycle, or temperature
Starting at $28.50
Force guided relays
offer safe operation via mechanically linked contacts to ensure that all contacts move at the same time
Starting at $13.50
Hole cutting tools
include drill bits, hole saws, machine taps
Starting at $4
Quick links to popular topics
- Modern PLCs are a completely different animal than PLCs used just over a decade ago, see what advances they offer in this article
- Interested in reading about how and where our products have been used? Check out our collection of application stories
- Trying to figure out the thread type and size of a pneumatic fitting? This video will walk you through it