Product Pointers

Product Pointers – June 2020

Featured Products

Productivity3000 high-performance controller

provides 50MB of user memory, up to seven communications ports with EtherNet/IP support and is fully expandable up to 59,840 I/O points
IronHorse GSD8 DC drives
are microprocessor-based and used as speed controllers, time-based process controllers or follower drives in a master-follower application
Hammond industrial enclosures
in disconnect, stainless, commercial, console and many other enclosure styles with NEMA 1, 3, 3R, 3S, 4, 4X, 6, 6P, 12 or 13 ratings
NITRA coalescing air filters
allow finer removal of moisture, vapor and oil mist from compressed air applications; available in a range of port sizes from 1/8″ to 1/2″ FNPT
CPUs starting at $476 starting at $405 starting at $8.50 starting at $52
Photoelectric sensors
provide reliable presence sensing in popular styles, including diffuse and through-beam
Miniature and compact limit switches

with various sensing head formats including plunger and roller styles
Koyo rotary encoders
in light, medium and heavy-duty versions with  resolutions up to 5000 ppr
Proximity sensors
in inductive, capacitive, magnetic and ultrasonic styles
starting at $22.50 starting at $8.50 starting at $90 starting at $14.50
Non-contact reflective level sensors
deliver reliable level measurement in condensing environments 
3-phase soft starters
improve energy efficiency and reduce wear and tear on motors; available in basic, compact and full-featured models
Industrial timers
provide simple time-based control, with multiple modes and adjustable timing ranges, discrete outputs, and a mechanical or electronic display
Eaton electronic overload relays
offer selectable trip classes, universal connections to any contactor, and a wide amperage range up to 175A
starting at $405 starting at $125 starting at $41 starting at $67
Continuous flexing tray-rated control cable
is specifically designed, tested, and manufactured for use in both continuous flexing and fixed tray applications
Enclosure air conditioners
provide closed loop air cooling for NEMA enclosures while keeping contaminants out 
SureMotion synchronous drives
include timing pulleys (or sprockets), bushings and timing belts for the speed and torque changes you need
UL1077 supplementary protectors
for overcurrent protection, up to 63A
Cut-to-length
starting at $1.16/ft
starting at $2105 Timing Belts starting at $2 starting at $10.50

Quick Links to Popular Topics