Product Pointers

Product Pointers – May 2020

Featured Products

CLICK low-cost controllers

now offer easy, streamlined PID control (up to 8 process loops executing every 100ms) and an extremely user-friendly PID interface
NITRA Total Air Prep units (TAP)
are all-in-one air preparation units that are half the size and cost of conventional air preparation systems
AttaBox polyvinyl chloride (PVC) enclosures
are extremely rugged and light enclosures, well-suited for harsh, wet and corrosive environments
StrideLinx remote access
now allows 3rd party mobile apps like the C-more HMI app to utilize the StrideLinx secure VPN tunnel when connecting to remote machines
Ethernet Analog PLC units starting at $187 starting at $181 starting at $13 VPN routers
starting at $369
Ironhorse helical gearboxes
are cast iron, inline gearboxes designed to provide quiet startup and smooth operation
ProSense vibration fork level switches

use tuning fork technology for reliable liquid level detection in monitoring and control applications
ProSense FTS series thermal flow sensors
offer a very cost-effective solution for monitoring flow of water, glycol solutions, or air
UL 1008 manual transfer switches
provide safe manually operated transfer and disconnection of power sources even with on-load or under-load conditions
starting at $410 starting at $137 starting at $235 starting at $295
SOLO Basic temperature controllers
provide economical single loop control for heating and cooling processes
Graphical panel meters
accurately measure and display voltage, current or frequency with analog meter-style visual readings
Field wireable connectors
include M8 and M12 IDC connectors and T-couplers
Hammond 3-phase distribution transformers
feature an advanced core and coil construction that provides higher efficiency to meet the latest DOE and NRCan standards; rated up to 75kVA 
starting at $39 starting at $68 starting at $7.50 starting at $1,065
Wide area sensors
use multi-beam arrays of photoeyes  to detect object presence within wide areas 
IDEM safety limit switches
provide positively operated switching contacts to verify the position of machine elements or other moving parts for safety related purposes
WERMA visual/audible signal devices
with light and sound variations, many mounting formats
Foot switches
in single and double foot operated styles
Sender/receiver pairs
starting at $211
starting at $21.50 starting at $16 starting at $42

Quick Links to Popular Topics