Featured Products
CLICK PLUS series controllers
combine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability, and MQTT communication
CPUs start at $93
Marathon Electric motors, 1/4 to 200 hp
for general purpose, inverter-duty, vector-duty, jet pump, and washdown applications
starting at $156
IDEM hazardous area safety devices
include tongue interlock safety switches, safety limit switches, and safety cable-pull switches that offer explosion-proof switching for use in hazardous locations
starting at $459
NITRA push-to-connect pneumatic fittings
in multiple sizes and with NPT, BSPT (R), and G threaded connections
starting at $5 (5pk)
Schmalz vacuum products
are used in pick and place applications for moving products; include suction cups in flat and bellowed styles, vacuum ejectors, and mounting accessories
starting at $8.25
FATH T-slot hardware components
for T-slotted aluminum rail systems in various widths include T-nuts, fasteners, connecting components, joining plates and brackets, as well as floor, door, and panel elements
Components starting at $2.25
Fuji AR30 30mm pilot devices
include a wide selection of rugged yet affordable switches, pushbuttons, buzzers, etc. with quick snap-on contact blocks
starting at $13
Saginaw enclosures
are all-purpose enclosures available in a variety of materials and finishes; high visibility enclosures, sanitary enclosures, and accessories also available
starting at $42.50
SureGear precision inline strain wave gearboxes
provide high gear ratios and efficiency, low heat and noise generation, and zero backlash; available in ratios up to 200:1
starting at $1,011
ProSense rotary paddle level switches
are used as point level switches for dry, granular bulk solids, and are ideal for detecting full, empty, refill, or point level status in silos, hoppers, and bins containing bulk solids
starting at $192
NITRA rodless air cylinders
offer the same stroke as rodded cylinders but with reduced overall length, making them ideal for tight locations
starting at $230
Schmersal two-hand control panels
are used with a two-hand monitoring relay and require an operator to use both hands at the same time when initiating a hazardous operation
Panels starting at $147
WERMA visual/audible signal devices
with light and sound variations and many mounting formats
starting at $17
Eaton powerline filters
react instantly to changes in voltage to protect sensitive equipment
starting at $220
Flexible, liquid-tight electrical conduit
protects wires from abrasion, UV light, acids, and more
starting at $54 (25ft. roll)
Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4
Quick links to popular topics
- This article explains how IIoT edge gateways provide OEM and end users with a secure method of accessing valuable data.
- Interested in trying out the ProductivityOpen Arduino-compatible controller but don’t know where to start? This selection tool will help.
- Up to 3 axes of motion control is now possible with the CLICK PLUS controllers. See just how easy motion can be in this quick overview video.