Product Pointers

Product Pointers May 2023

Featured Products


CLICK PLUS series controllers 
easily combine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability, and MQTT communication
CPUs start at $97 

C-more touch panels
provide complete system visibility and utmost cost savings for your interface needs
Touchscreen models starting at $668 w/ FREE software

Schmalz vacuum products
are used to move items in pick-and-place applications and include suction cups in flat and bellowed styles, vacuum ejectors, and mounting accessories
starting at $8.75


NITRA rodless air cylinders
offer the same stroke as rodded cylinders but with reduced overall length, making them ideal for tight locations
starting at $239

SureGear precision inline strain wave gearboxes
provide high gear ratios and efficiency, low heat and noise generation, and zero backlash; available in ratios up to 200:1
starting at $1,051

STRIDE Pocket Portal IIoT bridge
easily connects analog inputs, discrete I/O, and/or Modbus RTU-capable devices to the cloud for remote data monitoring and control
priced at $107


WERMA visual/audible signal devices
with light and sound variations and many mounting formats
starting at $17

Fandis Virdis series filter fans
are a low-cost thermal management solution for applications where surrounding temperatures are low enough to be used to cool the inside of an enclosure
starting at $66

ViewMarq LED message displays
with easily configured messages and FREE configuration software
starting at $721


PS-AMC motion controller
is a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four axes
starting at $331

Schmersal 30mm pushbuttons
provide simple operator controls and indication for industrial and commercial applications and are rugged, IP65-rated devices
starting at $21

Saginaw enclosures
are all-purpose enclosures available in a variety of materials and finishes; high visibility enclosures, sanitary enclosures, and accessories also available
starting at $45.50


Metrol precision limit switches
have repeatability down to 10, 5, 3, and even 0.5 microns; many different actuator types are available
starting at $46

SureFrame T-slotted rails
are made from extruded aluminum and are available in the most popular profiles and dimensions; compatible with many other brands and cut to your specified lengths (in increments of 0.001 inches)
starting at $0.21/inch

Wenglor dark and shiny object detection photoelectric sensors
detect the presence of objects that other sensors fail to detect or erroneously detect multiple times because they are either very dark or shiny
starting at $95


IDEM hazardous area safety devices
include tongue interlock safety switches, safety limit switches, and safety cable-pull switches that offer explosion-proof switching for use in hazardous locations
starting at $459


Quick links to popular topics