Product Pointers

Product Pointers May 2024

Featured Products


BRX micro PLC units
offer outstanding features including built-in data logging, universal analog and temperature I/O, motion control and customizable communication
MPU starting at $205

460 VAC SureServo 2 servo systems
are fully digital and offer a rich set of features to cover a broad range of motion control applications in sizes from 400W to 15kW
Motors starting at $360

ViewMarq LED message displays
with easily configured messages and FREE configuration software
starting at $721


Endress+Hauser pulsed radar level sensors
is a downward facing, non-contact sensor that emits electromagnetic pulses and determines liquid level based on the time it takes for the pulses to be reflected back to the sensor
priced at $793

IronHorse GSD8 DC drives
are microprocessor-based and used as speed controllers, time-based process controllers or follower drives in a master-follower application
starting at $457

Saginaw enclosures
are all-purpose enclosures available in a variety of materials and finishes; high visibility enclosures, sanitary enclosures, and accessories also available
starting at $45.50


Iboco narrow and wide finger wall wire duct
provide an easy, efficient, and safe way to organize wires and cables routed inside an electrical enclosure or cabinet
starting at $13

IronHorse general purpose AC motors
in open-drip-proof, 4-in-1, conveyor/farm-duty, rolled steel, cast iron and washdown styles for dependable operation in a variety of applications
starting at $167

Gladiator GECP series circuit protectors
offer both fixed trip current versions and a version with an adjustable trip current range and adjustable trip characteristics
starting at $37


SSP safety enabling switches
also known as “hold-to-run” or “dead man’s” switches provide the operator with a special control mode for tasks such as maintenance or debugging of hazardous equipment
starting at $234

IronHorse ACN NEMA 4X AC drives
have features normally only found on more expensive drives, in a NEMA 4X enclosure and at a great price
starting at $242

LUTZE Type HAR/MTW 300V to 750V rated wire
meets National Electrical Code (NEC) and NFPA Standard 79 requirements and is commonly used for appliance wiring, control cabinets, and machine tool applications in Europe
starting at $68/100m roll


NITRA rodless air cylinders
offer the same stroke as rodded cylinders but with reduced overall length, making them ideal for tight locations
starting at $239

OPT fiber photoelectric sensors
feature a large working range, transparent object detection and I/O-Link compatibility
starting at $101

Protos X field I/O
for the eXact I/O you need, eXactly where you need it
I/O terminals start at $53


Megapro multi-bit drivers
are versatile screwdrivers designed to house a set of common or specialized screwdriving bits for a variety of industrial applications
starting at $23.50


Quick links to popular topics