Automation NotebookIssue 35 - 2016Learning ResourcesNotebook IssueOnline Only

Product Snapshots — Issue 35, 2016

This digital issue of Automation Notebook gives you snapshots of some of our latest products. You’ll find products from a variety of categories including, Pneumatics, PLCs, Tools, Sensors, Wire and Wiring Accessories. We’ve also added to our Process Control, Power, and Motion Control, Enclosures, and Fuse product categories.

Precision Pneumatic Regulators 

NITRA_Regulators_172x123NITRA High Precision Pneumatic Regulators feature sensitivity as low as 0.0045 psi and provide dependable regulation accuracy and repeatability.

Technical Information

Shop Now

More Compact Modular Valve Components

CMV-Valves_172x123NITRA CMV Series Compact Modular Valves, now with intermediate through, blind and exhaust modules, are the ideal solution for applications requiring the unbeatable performance, flexibility and modularity of multiple valves combined with sturdy mechanics and a high degree of protection.

Technical Information

Shop Now

More Productivity PLC Modules

P2000-prOur Productivity3000 line of programmable controllers now includes an additional lower-cost CPU while the Productivity2000 line has numerous additions including: remote I/O expansion, low resolution analog modules, and an 8-channel thermistor.

CPU Technical Information

Analog I/O Module Technical Information

Shop Now

RUKO Cutting and Grinding Tools

RUKO-tools_172x123Our RUKO line of tools now includes high-performance black and gold jobber length drill bits, internal and external thread chasers, a hydraulic knockout punch set and a pneumatic grinder that uses high-performance tungsten carbide rotary burrs for higher cutting capacity.

Technical Information

Shop Now

Wera Joker Ratcheting Wrenches

Wera-Joker_172x123The Joker-series combination ratcheting wrenches are now available in standard (SAE) inch sizes ranging from 5/16″ to 3/4″ and metric sizes ranging from 8mm to 19mm.

Technical Information

Shop Now

Zyklop Ratcheting Tools

Wera-Zyklop_172x123Available in SAE and metric sizes, Zyklop metal ratchets and ratchet sets are available in 1/4″, 3/8” and 1/2″ drive sizes; the ratchets feature a fine 72-tooth ratchet mechanism with a low return angle of 5 degrees to allow fast and precise work in small spaces.

Technical Information

Shop Now

ProSense Stainless Steel Pressure Transmitters

ProSense-SPTD25_172x123SPTD25 series pressure transmitters feature an all-stainless steel thin film sensing element and have a 1/4-inch NPT male threaded process connection, an M12 quick-disconnect electrical connection, and a linear 4-20 mA output with sensing ranges from 100 to 5000 psig.

Technical Information

Shop Now

Miniature 4mm to 8mm Inductive Proximity Sensors

Mini-Inductives_172x123IP67-rated 4mm to 8mm miniature inductive proximity sensors are available in NPN or PNP and normally-open or normally-closed versions. Standard sensing distances are available up to 1.5mm; extended models offer up to 2mm sensing distance.

Technical Information

Shop Now

OPT-Series Fiber Optic Amplifiers

Wenglor-Amps_172x123Wenglor® OPT series single and multi-fiber DIN rail-mountable photoelectric amplifiers have NPN or PNP outputs and are IP50/IP65-rated. Also available are one-meter metal-encased glass and two-meter cuttable plastic fiber optic cables.

Technical Information

Shop Now

M18 Photoelectric Laser Sensors with Background Suppression

MD18-Lasers_172x123New FAL Series diffuse axial and right-angle M18 metal laser sensors are the ideal solution for tough industrial automation applications with reduced space requirements. The Class 1 or Class 2 laser source provides a visible red beam for easy alignment, with excellent noise suppression and high immunity to external light.

Technical Information

Shop Now

Mini Size 1 Cables, Connectors, T-couplers and Receptacles

Mencom-Cables_172x123

ZIPport® Mini Size 1 cables have an oil-resistant yellow PVC cable jacket and body with a 7/8 inch – 16 UN2 threaded coupling and are available in 2 to 10 meter lengths. Cables and connectors are UL Listed and IP67-rated when connected.

Technical Information

Shop Now

UL Recognized insulated wire ferrules and wire end connectors

Z+F-connectors_172x123Offered in 100-packs, Zoller+Frohlich single and twin-wire insulated ferrules are available in sizes from 20 to 1 AWG, crimp terminals in 20 to 10 AWG wire sizes, and disconnect terminals.

Technical Information

Shop Now

20-Gauge MTW Wire Now Available

20AWG-wire_172x123Our line of electrical wire for industrial applications now includes 20-gauge MTW wire with heat and moisture-resistant, color-coded or striped, insulating PVC jackets. Available in 500-foot spools, the 20 AWG wire features a smaller diameter which is needed for many types of terminal block connections that cannot accept larger wire.

Technical Information

Shop Now

16AWG Instrumentation Cable Now Available

16AWG-wire_172x123Now in 16 AWG, as well as 18 AWG, instrumentation cable can be used for instrumentation and control circuits, Class 2 and Class 3 remote-control, signaling, and power-limited circuits, as well as in hazardous locations.

Technical Information

Shop Now

Field Configurable Limit Alarm Modules

Limit-Alarms_172x123Two new field configurable Limit Alarm Modules accept analog input signals and provide relay alarm outputs. The FC-3RLY2 has two SPDT Form C relays, and the FC-3RLY4 provides four SPST Form A relays.

Technical Information

Shop Now

ProSense® Digital Panel Meters in 1/32 DIN and 1/8 DIN Sizes

Panel-Meters_172x123ProSense digital panel meters feature IP65-rated meter faces, simple menu-driven pushbutton configuration, and accept a wide variety of process inputs. Available output options include alarm relays, analog signal re-transmission, and sensor excitation voltage.

Technical Information

Shop Now

RHINO® Encapsulated DC to DC Converters

DC-converters_172x123New Rhino PSE Series compact, encapsulated DC to DC converters offer 9.5 to 36 VDC and 18 to 75 VDC input voltage ranges, 5.1V, 12V, 24V and 48V DC output voltages, remote on/off control, input polarity protection, and overload protection.

Technical Information

Shop Now

Edison Modular Fuse and Power Distribution Blocks

Edison-Fuseblocks_172x123Modular Class J and Class R fuse blocks simplify design and enhance safety. Optional see-through, IP20 finger-safe covers, with or without blown-fuse indication, have a built-in lockout-tagout feature. Modular Class J power distribution fuse blocks combine fuse block functionality with power distribution capability.

Technical Information

Shop Now

SureMotion® Linear Motion Slides and Actuators

Suremotion_172x123Motor-ready actuator assemblies, sliding components and accessories provide a variety of X-Y-Z positioning system solutions. Twin round-shaft slide actuators, self-contained compact slide actuators, linear slide actuators, and round-shaft sliding elements are available.

Technical Information

Shop Now

More NEMA 4 and 4X Enclosures

NEMA4-4X-enclosures_172x123Over 200 new NEMA 4 and 4X enclosures and subpanels in a wide variety of sizes have been added to the Hubbell-Wiegmann enclosure lineup.

Technical Information

Shop Now

CTA-600px-shop