AutomationDirect’s DirectSOFT6 PLC programming software, the 32-bit Windows certified programming software for the entire DirectLOGIC line of PLCs, provides faster status updates and contains many new and upgraded features to make ladder logic programming faster and easier. DirectSOFT6 includes over 40 additional “IBoxes”. The popular packetized fill-in-the-blank style instructions (compatible with DirectLOGIC DL05, DL06, D2-250-1,…
ApplicationApplication StoriesAutomation NotebookIndustryIssue 15 – 2009Learning ResourcesMachine ControlManufacturingMaterial HandlingNotebook IssueOperator InterfacePLCProductProgrammable ControlUser SolutionsVariable Speed Drives
Denim Manufacturer Upgrades Controls to Add Flexibility to Process Lines
Nestled along the Chatooga River, in Trion, Georgia, Mount Vernon Mills is one of the largest and oldest textile mills in the United States. Its long history dates back to 1845. The initial 5,000 square foot two-story mill had 40 employees and produced 5-lb. bunches of yarn to sell to local merchants from wagons. Over…