Portable Water Treatment Platform Removes Phosphorus Economically
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightData System MonitoringEducation/DIYIndustryIssue 34 - 2016Learning ResourcesMotion ControlNotebook IssueOnline OnlyOperator InterfacePLCPLC eBookProductProgrammable ControlStudent SpotlightStudent SpotlightWater/Wastewater

Portable Water Treatment Platform Removes Phosphorus Economically

A trailer-mounted water treatment process controlled by a Productivity2000 PLC has recently been developed at the University of Idaho. Professor Greg Möller, in the College of Agriculture and Life Sciences, along with engineers from the College of Engineering have teamed up to build the platform, and to further research the economical removal of phosphorus from various…
SureStep Stepper Motor Line Adds Dual-Shaft Motors
New ProductPress Releases

SureStep Stepper Motor Line Adds Dual-Shaft Motors

Cumming, GA — October 3, 2012 … AutomationDirect has expanded the line of SureStep motion control products. Stepping motors in standard NEMA sizes (17, 23, & 34) now include dual-shaft, bi-polar models with output torques ranging from 61 oz-in. to 1288 oz-in. The motors feature front and rear shafts to allow installation of an encoder, hand crank…
"Starting With Steppers" Part Two of a Two-Part Series
+Tech TopicsAutomation NotebookIssue 22 – 2012Learning ResourcesMotion ControlNotebook IssueProductProgrammable ControlTech Thread

"Starting With Steppers" Part Two of a Two-Part Series

Part One of this series (in Fall 2011, issue 21) started with a complete reference to the technical information available from AutomationDirect that can help you understand and select components from the SureStep family for an open-loop motion application. It also reviewed the hardware methods for controlling your system, including PLC high-speed I/O or counter…
+Tech TopicsIssue 21 – 2011Learning ResourcesMotion ControlNotebook IssueProductTech Thread

"Starting With Steppers" Part One of a Two-Part Series

You’ve determined that an open-loop motion control system will handle the accuracy and requirements of your application and therefore you have chosen to use a SureStep Stepping System. The following is a complete reference to the technical information available at this time from AutomationDirect which can aid you in understanding and selecting components and determining…