VFDs can significantly extend the life of motors and cut operating costs, but selecting the right unit is critical to achieving these benefits. This White Paper provides detailed information, such as determining load and braking requirements, to help users choose the right VFD. It also explains how to maximize benefits through various communication options and best operating…
Cumming, GA — December 18, 2013 … AutomationDirect’s IronHorse line of motors and drives now includes the GSD series of DC drives. IronHorse GSD1 series DC drives are high-performance Pulse-Width-Modulated (PWM) controllers for 12 to 36 volt battery/solar-powered equipment providing smooth control with high-efficiency operation. Design features include adjustable maximum/minimum speed, current limit, I.R. compensation, and acceleration. The…
ApplicationApplication StoriesAutomation NotebookEntertainmentIndustryIssue 8 – 2007Learning ResourcesMachine ControlNotebook IssuePLCProductProgrammable ControlVariable Speed Drives
Systems Integrator Brings Automation Into Skydiving
Thrill seekers around the world are forever looking for the next big adrenaline rush. More of them are finding that thrill through indoor skydiving, which is quickly becoming a way to satisfy the desire for excitement, and yet remove the element of danger. Indoor Skydiving Indoor skydiving facilities have been in existence globally for several…