Issue 31 of Automation Notebook is jam packed with new product information. Highlights about some of those new products include: additions to the Productivity3000 product line, enclosure accessories, NITRA pneumatic parts, farm-duty motors, sensors, aluminum worm gearboxes, visual and audible signal devices, and more. New Serial Communications Module for the Productivity3000 Controller The Productivity3000 programmable controller is…
AutomationDirect has expanded its mechanical power transmission product line to include aluminum worm gearboxes in five frame sizes, with gear ratios from 10:1 to 100:1. Constructed of aluminum alloy housings, the worm gearboxes are designed with a C-flange input and hardened hollow-bore output shafts. Aluminum IronHorse worm gearboxes are available in 30 to 75mm box…
Automation NotebookIssue 12 – 2008Learning ResourcesMechanical Power TransmissionNotebook IssueProduct
IronHorse™ Worm Gearboxes Now Available From AutomationDirect®
AutomationDirect has expanded its mechanical power transmission product line to include worm gearboxes in four frame sizes and six gear ratios from 5:1 to 60:1. Constructed of cast iron one-piece housings, the worm gearboxes feature a C-flange input and carbon steel shaft with either right-hand or dual shaft output. Manufactured by one of the world’s leading…