Featured Products
Productivity2000 series PLCs
are packed with features you’d pay thousands for elsewhere including built-in data logging and tag name programming
CPUs starting at $299 w/FREE software
ProSense T30R series timer relays
are rugged timer relays featuring a high 30A SPDT output contact that controls loads without requiring a separate contactor.
starting at $49
C-More CM5 HMI
offers lower cost, high-performance HMIs in sizes from 4 inches to an impressive 22 inches. They provide an amazing 1.6 GHz processor in the larger units (10″ and above) and 90 Mbytes of memory
starting at $340 w/ FREE software
Marathon Electric motors, 1/4 to 200 hp
for general purpose, inverter-duty, vector-duty, jet pump, and washdown applications
starting at $175
Wenglor color sensors
reliably detect colored objects in automated high-speed processes
starting at $372
Pneumatic Automation Link (PAL)
is an electro-pneumatic system that can contain electrical I/O as well as a solenoid valve bank
Solenoid valves start at $33.50
RHINO PSRP series power supplies
offer a sleek, space-saving design with push-in type connectors and a rugged aluminum housing
starting at $156
Fuji AR22 series 22mm pilot devices
are rugged, economical, and include a wide assortment of operator and indicator styles
starting at $11
Peninsular hydraulic cylinders
are double-acting cylinders that are interchangeable with all NFPA hydraulic cylinders, offered with bore sizes from 1-1/2 to 4 inches, and stroke lengths up to 24 inches
starting at $428
WERMA eSIGN series LED signal towers
are available in 9- and 15-tier models, feature a variety of customizable operating modes and lighting effects
starting at $407
Code barcode scanners
allow a 1-dimensional barcode, 2-dimensional QR code, or other marking to be read, decoded, and converted to a usable format
starting at $153
STELLAR SR35 soft starters
are fully digital, offered in three frame sizes to control 1- and 3-phase AC induction motors, and provide overload and SCR failure protection
starting at $497
Fath T-slotted hardware components
include 4-axis workstations components that are compatible with many brands of T-slotted rails including SureFrame rails
starting at $2
LS Electric L7P servo systems
are an intermediate-level servo system that has all the features of our basic L7C series servos, but with a larger range of system sizes and the option for 460 VAC operation
Motors start at $273
Integra polycarbonate enclosures
are engineered for durability and impact resistance
starting at $46
Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4.25
Quick links to popular topics
- This informative article explains how you can have deterministic communications over Ethernet by using EtherCAT.
- This video discusses the evolution of machine control from relays, the first PLC, ladder logic, and now IEC programming.
- This article explains how discrete manufacturing applications can benefit from intelligent sensors.