ProSense Q&A
+Tech TopicsAutomation NotebookFYIIssue 11 – 2008Learning ResourcesNotebook IssueProcess Sensing & ControlProduct

ProSense Q&A

When selecting a pressure sensor, what factors should I consider? There are three primary considerations when selecting a pressure sensor; pressure values the system will have, temperature of the process material and the compatibility of the sensor with the process fluid. System pressure values – the normal working pressure should be below the maximum range of…
What About PC Control?
+Tech TopicsAutomation NotebookIssue 11 – 2008Learning ResourcesNotebook IssueOperator InterfacePLC SpeakingProductProgrammable Control

What About PC Control?

Control fads have come and control fads have gone, but through it all Programmable Logic Controllers (PLCs) have withstood the test of time. However, there are times when the basic ladder logic programmed PLC is not the best answer to your control solution. Enter PC-based control … PC-Based Control PC-based control (application control from a…
What Do The NEMA Ratings Mean?
+Tech TopicsAutomation NotebookEnclosures & AccessoriesIssue 11 – 2008Learning ResourcesNotebook IssueProductTechnical Review

What Do The NEMA Ratings Mean?

NEMA Ratings for Enclosures This article defines of some NEMA Ratings for enclosures that are used in industrial settings. Along with a description clarifying what each NEMA rating actually means, is an explanation on what the enclosures are typically used for. NEMA 1 NEMA 1 enclosures are typically used for protecting controls and terminations from…
Teaching an Old Dog Some New Tricks
ApplicationApplication StoriesAutomation NotebookDrivesEducation/DIYIndustryIssue 11 – 2008Learning ResourcesMachine ToolNotebook IssueProductTech ThreadVariable Speed Drives

Teaching an Old Dog Some New Tricks

Modernizing The Speed Controls Of Hardinge Turret Lathes Using AutomationDirect GS2 Variable Frequency Drives Just about every machinist in the U.S. has encountered a Hardinge turret lathe during the course of their career. These little machines, commonly referred to as “second operation lathes”, are astoundingly productive pieces of equipment which still have great value in…
Sustainable Automation, Inc. Improves Efficiency of Lock Pin Laminating Machine
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightHMIIndustryIssue 11 – 2008Learning ResourcesMachine ToolNotebook IssueOperator InterfacePLCProductProgrammable ControlSecuritySystem IntegratorsUser Solutions

Sustainable Automation, Inc. Improves Efficiency of Lock Pin Laminating Machine

InstaKey Security System, a lock management company in Denver, Colorado, supplies lock cylinders that can be re-keyed up to twelve times using only a step-change key. The step-change key is a specially designed device which removes a single metal wafer from a glued stack inside the chamber of a lock cylinder. Because of the growing…
Let the Sun Shine In: GA Tech Competes In The Solar Decathlon
Automation NotebookFeature StoryIssue 11 – 2008Learning ResourcesNotebook Issue

Let the Sun Shine In: GA Tech Competes In The Solar Decathlon

We hear every day about the importance of conserving energy and the increasing need to use renewable natural resources. To help educate people on ways to “go green,” various organizations sponsor events which display and explain unique ways one can conserve energy while maintaining an otherwise normal life. One such event is the Solar Decathlon….
Sunlight Efficiency Detector (SLED) Chosen as Finalist in Freescale Semiconductor Contest
ApplicationData CollectionEnergy/UtilitiesIndustryIssue 11 – 2008Notebook IssueOperator InterfaceProductProgrammable ControlTechnology Brief

Sunlight Efficiency Detector (SLED) Chosen as Finalist in Freescale Semiconductor Contest

Announced in October 2007, Freescale’s first FTF Design Challenge encouraged embedded systems designers worldwide to “go green”. A team of engineers from FACTS Engineering, including Tom Moulton and Eric Wilhelmson, took up the challenge with their design for a SunLight Efficiency Detector or SLED. FACTS is a federation partner of AutomationDirect, and the supplier of…