January 10, 2024 – AutomationDirect has added modular Z-Range safety switch system components to their existing portfolio of safety products. The Z-Range safety switch system offers simplicity and modularity, allowing up to 30 Z-Range safety devices to be connected to one safety relay while maintaining PLe performance rating. These devices are an excellent choice for…
January 10, 2024- AutomationDirect has added the versatile and highly flexible Helukabel TRAYCONTROL 600V control cable that is ideal for industrial control, power, and instrumentation applications. The individual bare copper conductors are stranded for flexibility and are covered with a black PVC/nylon insulation with white numbering for easy identification. A green with yellow stripe ground…
Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of various business units including – Motors & Adjustable Frequency Drives, Power Electronics, Automotive Systems, Transportation, and Transmission & Distribution Systems. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of…
Intelligent HMI advances can justify upgrades based on significant improvements associated with ease-of-use, cybersecurity, and other advanced features. Consumers are accustomed to rapidly upgrading their personal electronic devices by buying new hardware and updating apps, but the industrial automation world usually works at a slower and more delayed pace in this regard. Greg Philbrook, HMI…
December 13, 2023 – AutomationDirect is pleased to announce the addition of world-renowned Wiha tools to our vast selection of industrial tools. The new Wiha tool offering includes various types of standard, insulated, and miniature/precision screwdrivers; multi-bit, hex, and impact bit drivers; general purpose, insulated, cutting, crimping, and precision pliers; cable shears; many tool set…
December 13, 2023 – AutomationDirect has added new Code barcode scanners to their portfolio of identification products. CR1500 series barcode scanners are compact hand-held devices with a dual-field optical platform that adds the ability to read laser etched, DPM, or high-density codes. CR5000 series barcode scanners are table-top presentation mode scanners that facilitate hands-free operation….
December 13, 2023 – AutomationDirect has added the new AchieVe series of inductive proximity sensors which offers great value for general industrial applications. These tubular inductive proximity sensors made from stainless steel are offered in 8mm, 12mm, and 18mm barrel sizes. Flush and non-flush mount styles offer a range of sensing distances up to 8mm….
A truck customization shop expanded their capabilities by offering AutomationDirect PLCs and HMIs to control expansive on-vehicle lighting displays. Just as many car owners like to customize their rides, there is a growing convoy of truck operators who like to do the same as a personal and promotional statement. Dickerson Custom Trucks has been catering…
December 6, 2023 – AutomationDirect has added new quality-built Saginaw carbon steel and stainless steel HMI enclosures available in various sizes with NEMA 3R/4/12/13 ratings (stainless steel units are also rated NEMA 4X). These enclosures protect human machine interfaces (HMIs) from harsh industrial environments, helping to prolong HMI service life and ensure reliable operation. They…
December 6, 2023 – AutomationDirect has added STRIDE SE3 series unmanaged Ethernet switches that offer low-cost networking solutions for industrial applications. Built with a rugged IP30 metal housing, this series offers Fast (10/100 Base-T) and Gigabit (1000 Base-T) speeds, fiber optic connections (ST 100FX, SC 100FX, and SFP ports), and up to 16 ports total….