U.S. MOTORS (Nidec) Brand ACCU-Torq Motors from AutomationDirect
NewsPress ReleasesPress Releases

U.S. MOTORS (Nidec) Brand ACCU-Torq Motors from AutomationDirect

November 1, 2023 – AutomationDirect has added ACCU-Torq motors from Nidec U.S. MOTORS to their motor category. These 3-phase motors are high-performance inverter duty motors that are an excellent cost-effective solution for applications that require 100% torque down to zero speed. These motors offer premium efficiency and are available in 230/460 VAC 1800 rpm models…
Murrplastik Two-Piece Flex Split Conduit from AutomationDirect
NewsPress ReleasesPress Releases

Murrplastik Two-Piece Flex Split Conduit from AutomationDirect

October 25, 2023 – AutomationDirect has added EWT-PA series flexible, non-metallic, two-piece split conduit from Murrplastik.  This flex split conduit provides an easy solution for routing pre-terminated cables, eliminating the need to dismantle/reassemble the installed connectors. The EWT-PA series conduit consists of dual overlapping tubes that are easy to open yet provide mechanical protection and…
New ProSense T30R Series Timer Relays from AutomationDirect
NewsPress ReleasesPress Releases

New ProSense T30R Series Timer Relays from AutomationDirect

October 18, 2023 – AutomationDirect has added new ProSense T30R series rugged timer relays featuring a high 30A SPDT output contact that controls loads without requiring a separate contactor. These new single-function timer relays are available in on-delay, off-delay, fleeting, and cyclic mode timing options and offer an easy-to-use rotary switch adjustment with timing ranges…
An Industrial-Grade Serial Communications Solution
ProductProgrammable Control

An Industrial-Grade Serial Communications Solution

Even though Ethernet is a widely-adopted standard, there remains a great need to connect with commercial, industrial, and laboratory devices using enduring serial RS232/RS485 communication technology. Chris Kregoski, product engineer for AutomationDirect, wrote an article for Industrial Equipment News September/October, titled Making Serial Connectivity Industrial-Grade. Here’s a summary, click on the link above for the…
Rhino PSRP and PSRT Series Switch-Mode Power Supplies from AutomationDirect
NewsPress ReleasesPress Releases

Rhino PSRP and PSRT Series Switch-Mode Power Supplies from AutomationDirect

October 11, 2023 – AutomationDirect has added RHINO PRO PSRP and RHINO TOUGH PSRT series power supplies to their extensive selection of switching power supplies. The PSRP series power supplies feature a sleek, space-saving design with push-in connectors, a rugged aluminum housing, and many DC power options including: RHINO TOUGH PSRT series machine-mount switch-mode power…
Selecting Discrete Sensors
Discrete SensingProduct

Selecting Discrete Sensors

By considering these application characteristics, specifiers can identify the best industrial sensor candidates for their applications. Discrete object detection refers to methods used to sense the presence—or the absence—of a target material or product, resulting in an “on” or an “off” signal. There are many options for these types of sensors on the market, so…
SSP Magnetic Locking RFID Non-Contact Safety Switches from AutomationDirect
NewsPress ReleasesPress Releases

SSP Magnetic Locking RFID Non-Contact Safety Switches from AutomationDirect

October 4, 2023 – AutomationDirect has added SSP magnetic locking RFID non-contact safety switches to their portfolio of safety products.  The SSP safety switches monitor and lock machine guards, doors, windows, or other machinery. These safety switches combine both magnetic locking and RFID technology to provide tamper-proof protection using coded actuators. Contact is not required…