The journey from theory to reality can be fraught with the unexpected and not as clear-cut as it seems on paper. Even the most direct path from concept to completion can have external influences, that might seem irrelevant at the time or might not be known at all, which can cause undesirable results in the…
Wow! Our recent CLICK/C-more giveaway had an overwhelming response with over 200 entries and many, many great applications. It was nearly impossible to narrow the field to one winner – so we didn’t. We decided to choose two lucky winners along with our top ten favorites. The two Grand Prize winners received a CLICK of…
Pneumatics have been used in industrial machines and manufacturing plants and facilities for decades, so most of the basic components are tried and true, with significant innovations few and far between. But there are many innovative ways to combine these different components to create pneumatic subsystems. The explains four pneumatic subsystems, showing how combining basic…
When powering AC motors, the electrical supply can be at full power to run at full speed, or at variable power to run at variable speed. Applications with fluctuating loads benefit from the variable speed provided by an AC drive because less power is used at lower loads and speeds, and this article explains how…
What is a Pilot Device? “Pilot devices” is an industry term given to products such as pushbuttons, indicating lights, selector switches and various types of switches and visual and/or audible signaling devices. All these devices are used for a system, control panel or as an integral part of most automated processes to provide control and…
There are safety related features in practically every device we use, industrial and non-industrial. Electrical devices and appliances have housings that protect consumers from electrical hazards. Motorized devices have housings intended to prevent any possible injury to users from dangerous moving parts and/or electrical components. Industrial facilities have many safety features including safety signs that…
A better understanding of distance laser sensors helps when applying these rangefinders in material handling and industrial measurement applications. By Andrew Waugh, Product Manager for Sensor and Safety Products at AutomationDirect What is a Laser Sensor? Laser sensors come in several configurations, with some detecting presence and others measuring distance. A proximity type laser sensor,…
Most engineers, technicians and factory workers have a story about industrial injuries—such as shock or burns—that occurred on the plant floor. While most incidents happen during construction, maintenance or testing, they can occur during normal operations as well. Most can be prevented by using best design practices, and by following safe operating procedures and regulations….
What is Surge Protection? Surge protection is one of those terms we’ve heard throughout our lives. From cheap wall surge adapters, the very common outlet strip with surge protection, to higher priced outlet strips that promise to protect your valuable electronics from the evils of a power surge caused by lightning storms or voltage fluctuations….
A better understanding of photoelectric sensors helps when applying these versatile, non-contact presence sensing devices in industrial machine, conveyor and other applications By Andrew Waugh, Product Manager for Sensor and Safety Products at AutomationDirect What is a Photoelectric Sensor? A photoelectric sensor, often called a photo eye, uses light to detect the presence of an…