Imagine a work environment so severe that even machines have a tough time surviving. No, this is not a scene from a science fiction movie. In many industries, certain operations require extreme heat or cold or harsh chemicals to complete processing and packaging. This is a reality where only the strong survive. It is in…
It’s been over a year since the Do-more PLC joined the AutomationDirect family, and it has proven to be one of the best PLC values in the automation industry. We have gotten overwhelming positive feedback from our customers on this amazing product. Here is a list of 10 game changing advantages that customers are enjoying…
AutomationDirect supplies automated trophies for state robotics competition AutomationDirect has supported competitive robotics at the local, regional and national levels for many years. This past year, in addition to sponsoring the annual Georgia Robotics Invitational Tournament and Showcase (GRITS) competition, AutomationDirect also provided the very unique trophies awarded to the winners.
+Tech TopicsAutomation NotebookFYIIssue 28 - 2014Learning ResourcesNotebook IssueProductProgrammable Control
Do-more H2 or Do-more T1H: How to choose
Which is better? A DirectLOGIC style Do-more or the new Terminator I/O style Do-more? The incredible power of the Do-more processor is now available in the popular Terminator I/O form factor. Functionally, both units have identical Do-more engines, so how do you know which one is better for your application? The answer is … It…
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightData CollectionIndustryIssue 28 - 2014Learning ResourcesNotebook IssuePLCProcess ControlProductProgrammable ControlSystem IntegratorsUser SolutionsWater/Wastewater
An Affordable Retrofit Prevents Expensive Replacements
The Harvest-Monrovia Water & Sewer Authority (HMWSA) was established in August 1965 to operate and maintain a water system to provide domestic water in the Harvest-Monrovia area of Madison County, located near Huntsville, Alabama. In the early years, the utility serviced only 700 customers. As a result of growth in the area, the HMWSA now…
ApplicationAutomationDirect SpotlightDiscrete SensingEducation/DIYIndustryIssue 28 - 2014Machine ControlNotebook IssueProductRelays & TimersStudent SpotlightStudent Spotlight
What a Drag!
CO2 powered drag strip teaches students the science of speed. John Harpell’s 9th grade class at Moira Secondary School in Belleville, Ontario, Canada has built and automated a model racecar track for CO2 powered “dragsters” using various components from AutomationDirect. A CO2 powered dragster is a small lightweight vehicle fitted with a CO2 cartridge; think “pine-wood-derby on…
+Tech TopicsApplicationAutomation NotebookData CollectionIssue 28 - 2014Learning ResourcesNotebook IssueProductProgrammable ControlTechnology Brief
DataWorx with Do-more PLC support
AutomationDirect has partnered with BizWareDirect for several years, supplying DataWorx data collection and monitoring software for compatible DirectLOGIC programmable logic controllers (PLCs), Productivity3000 and WinPLC controllers. Previously, it had been necessary to purchase an OPC/DDE server and write code, or buy an HMI package, to collect data from AutomationDirect controllers. BizWareDirect’s data collection software makes…
+Tech TopicsAutomation NotebookIssue 28 - 2014Learning ResourcesNotebook IssuePneumaticsProductTech Thread
Improving Pneumatic Energy Efficiency
Following these tips and techniques can reduce pneumatic system energy costs by as much as 35 percent. Reducing energy consumption is a priority in manufacturing plants and other industrial facilities as electricity bills continue to rise due to green power and other government mandates. No company can afford to waste money by using machines or…
Cumming, GA — January 15, 2014 … AutomationDirect’s ProSense line has been extended to include float level switches which provide a low-cost general purpose solution for single point monitoring of liquid levels in a variety of applications. The float switches are designed with powerful internal permanent magnets that actuate a highly reliable and repeatable hermetically sealed reed…
VFDs can significantly extend the life of motors and cut operating costs, but selecting the right unit is critical to achieving these benefits. This White Paper provides detailed information, such as determining load and braking requirements, to help users choose the right VFD. It also explains how to maximize benefits through various communication options and best operating…