Cumming, GA — March 20, 2013 … AutomationDirect has expanded its line of Wera hand tools to include ratchets and sockets, as well as combination wrenches, nut drivers, chisel drivers and additional screwdrivers. Seven-piece nutdriver sets ($33) made of chrome plated steel feature hollow shanks to allow access to nuts on long screws and are available in…
Cumming, GA — October 17, 2012 … AutomationDirect has added T-shank jig saw blades, deburring tools, and more to its line of RUKO cutting tools. Available in high speed steel and bi-metal high speed steel, RUKO T-shank jig saw blades fit popular saw brands, such as Bosch®, Makita®, Black and Decker®, Hitachi®, and more. Jig saw blades…
Cumming, GA — August 22, 2012 … AutomationDirect’s IronHorse™ general purpose AC motor line now includes stainless steel three-phase motors available in horsepower ranges from 0.33 to 2 hp. Motors are available in speeds of 1800 and 3600 RPM and are electrically reversible. The three-phase industrial duty 56C-frame TEFC motors, priced from $275, feature 304 stainless steel frames…
Cumming, GA — August 22, 2012 … AutomationDirect’s ultrasonic sensor offering now includes additional 18mm round plastic DC models. The UK1 series are IP67 rated sensors with a 15 to 30VDC operating range and are fitted with an M12 quick-disconnect. The UK1 series offers six different output types: single PNP, Dual PNP, 4-20 mA only, 0-10V only,…
ApplicationData and IIoTData CollectionIIoT and DataLearning ResourcesProductProgrammable ControlWhite PapersWhitepapers
PLCs & PACs Simplify Data Acquisition | White Paper
In today’s competitive market, companies need detailed and timely information about process variables, and production amounts, as well as alarms in real time. In the past, PLCs did not have the capabilities to provide such information, and PACs were not yet widely available. Fortunately, newer PLCs and PACs can perform many data acquisition tasks within…
+Tech TopicsAutomation NotebookEnclosures & AccessoriesEquipment SafetyIssue 26 – 2013Learning ResourcesNotebook IssueProductTechnology Brief
What to Know When Selecting an Enclosure
NEMA enclosures house all kinds of electrical components from simple terminal blocks, to industrial automation systems, to high voltage switchgear. In industrial automation systems, NEMA enclosures often house motor controls, drives, PLC/PC control systems, pushbuttons, and termination systems. Some enclosures are shaped to be operator consoles. AutomationDirect offers over 2,200 enclosure part numbers across NEMA…
+Tech TopicsApplicationAutomation NotebookCover StoriesIssue 26 – 2013Learning ResourcesNotebook IssueProcess ControlProductProgrammable Control
Modular Software Simplifies Complex Programming
By using function blocks, machine and robot builders can speed development time and add more functionality to their solutions.
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightEducation/DIYEnergy/UtilitiesIndustryIssue 25 – 2013Learning ResourcesMachine ControlNotebook IssueOperator InterfaceProductProgrammable ControlStudent SpotlightStudent Spotlight
Illinois Institute of Technology Competes in Hybrid Racing
A student team, lead by Donald Ruffatto, from the Illinois Institute of Technology (IIT) SAE International chapter contacted AutomationDirect in late 2011, asking detailed questions about our Productivity3000 Programmable Automation Controller (PAC). They were planning to use it to control an electric car that they were building for the Formula Hybrid International Competition, hosted by…
+Tech TopicsAutomation NotebookIssue 25 – 2013Learning ResourcesNotebook IssueProductProgrammable ControlTech Thread
Productivity3000 FAQs
Q: What are key differences between the P3-530 vs. the P3-550 CPUs? A: Cost is the key reason to select a P3-530 vs. a P3-550 CPU. The P3-550 doews have distinctive advantages in advanced features, as shown in Table 1 on the next page. But in many case the 530’s features are more than adequate….