Product Pointers

Product Pointers April 2024

Featured Products


Productivity1000 series PLCs
are the super-compact version of the Productivity PLC family with features you love including tag name programming and built-in data logging
CPU starting at $237

WEG Electric IEC safety contactors
feature mechanically linked and mirror contacts, providing a safe and reliable way to control electrical power in industrial and commercial applications
starting at $78

C-More CM5 HMI series
offers lower cost, high-performance HMIs in sizes from 4 inches to an impressive 22 inches, with an amazing 1.6 GHz processor in the larger units (10″ and above) and up to 90 Mbytes of memory
starting at $340 w/ FREE software


Quabbin DataMax cut-to-Length Ethernet cables
include Cat6/6a cable in 28, 26, and 24 AWG with 4-twisted pairs and 7-stranded tinned copper conductors; available in industrial, commercial, and mil-spec designs
starting at $0.42/ft

ProSense limit alarm modules
are simple, field configurable, universal analog input to relay output modules for system safeguarding
starting at $224

PS-AMC motion controller
is a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four axes
starting at $331


Wenglor dark and shiny object detection photoelectric sensors
detect the presence of objects that other sensors fail to detect or erroneously detect multiple times because they are either very dark or shiny
starting at $95

AutomationDirect RFID standalone R/W unit
comes complete with an RFID read/write (R/W) device, antenna, and EtherNet/IP interface built in for easy integration into an existing EtherNet/IP network
priced at $647

International Power regulated and unregulated linear power supplies
are designed to operate over a wide range of AC power sources; offered in regulated when a constant output voltage is required and unregulated for cost savings when regulation is not needed
starting at $77


Metal Work Syntesi air prep components
are offered in combination pre-assembled air prep systems or individual components including filter/regulators, filters, regulators, shut-off valves, and much more
starting at $21.50

Black SureFrame rails
SureFrame 10 (1 inch), 15 (1.5 inches), and 40 (40mm) series rails are now offered with a UV-resistant black anodized finish
starting at $0.31/cm

Endress+Hauser Picomag series magnetic-inductive flow meters
offer reliable measuring and monitoring of the flow of conductive liquids such as drinking and industrial water with a minimum conductivity of 10 μS/cm
starting at $572


LS Electric L7P servo systems
are an intermediate-level servo system that has all the features of our basic L7C series servos, but with a larger range of system sizes and the option for 460 VAC operation
Motors start at $273

AchieVe WDN series narrow finger wire ducts
are rugged, open slot, rigid wall wire ducts, made of self-extinguishing UL 94 V-0 rated flame-retardant PVC material
starting at $12 (6.5 ft.)

Sensor testers
save time by determining if a sensor is functional before installation; lightweight and compact design with rechargeable battery and micro-USB charging cable included
starting at $73


Elesa position indicators
are designed to accurately measure and display the position of a rotating shaft using a clear and easy-to-read display
starting at $191


Quick links to popular topics