Product Pointers

Product Pointers – August 2022

Featured Products


PS-AMC motion controller
is a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four axes
starting at $318

SureFrame T-slotted rails
are made from extruded aluminum and are available in the most popular profiles and dimensions; compatible with many other brands and cut to your specified lengths (in increments of 0.001 inches)
starting at $0.25/in

ProSense digital pressure gauges
are ideal for applications requiring accurate measurements up to 5000 psig with easy-to-read digital displays
starting at $126


Molex pendant switches
with quick connectors work in demanding conditions where reliable unmounted ON/OFF actuation is essential, providing flexible equipment control
starting at $52

WERMA visual/audible signal devices
with light and sound variations and many mounting formats
starting at $17

Flexible, liquid-tight electrical conduit
protects wires from abrasion, UV light, acids, and more
starting at $54 (25ft. roll)


NITRA rodless air cylinders
offer the same stroke as rodded cylinders but with reduced overall length, making them ideal for tight locations
starting at $230

Metrol precision limit switches
have repeatability down to 10, 5, 3, and even 0.5 microns; many different actuator types are available
starting at $40.50

Captron capacitive pushbuttons
use touch control with no mechanical pressure required and offer visual touch feedback through LED signals
starting at $59.00


Graphical panel meters
accurately measure and display voltage, current or frequency with analog meter-style visual readings 
starting at $77

igus polymer bearings
are cost-effective replacements for traditional bearings and typically require no maintenance or lubrication
starting at $6.25

Multi-pair Type J and Type K thermocouple extension cable
allows connection of multiple field sensors to monitoring devices with one cable run instead of using multiple individual extension wires
starting at $1.03/foot


Hammond industrial enclosures
in disconnect, stainless, commercial, console and many other enclosure styles with NEMA 1, 3, 3R, 3S, 4, 4X, 6, 6P, 12 or 13 ratings
starting at $6.50

GAM racks and pinions
are mechanical gear components that convert rotary motion into linear motion, featuring high precision teeth for smooth and quiet operation
Helical racks starting at $166

Schmersal IEC limit switches
offer a selection of actuator heads, including levers and plungers, for versatility in sensing needs; available in 30mm and 40mm body widths
starting at $14


SureGear precision inline strain wave gearboxes
provide high gear ratios and efficiency, low heat and noise generation, and zero backlash; available in ratios up to 200:1
starting at $1,011


Quick links to popular topics