Product Pointers

Product Pointers – January 2020

Featured Products

CLICK low-cost controllers
now with high-speed functionality capable of handling input pulse frequencies up to 100kHz

ViewMarq LED message displays
with easily configured messages and FREE configuration software

Stainless steel AC motors
are 1/3 to 2 Hp motors designed for use in food and beverage processing or other IP55 washdown applications 

High-quality servo motors and drives
with eight standard motors and three drive options for a complete servo system

High-speed capable units starting at $135 starting at $507 starting at $445 Components sold separately

SureMotion linear slides and actuators
provide smooth, precise and durable linear motion with low maintenance

Pneumatic pushbutton valves and operators
are used to create manual valve assemblies, or hybrid electro-pneumatic actuators

INTEGRA polycarbonate enclosures 
are engineered for durability and impact resistance 

Level sensors, switches and controllers
include float switches, ultrasonics, remote level controllers and more

Actuators starting at $853 starting at $2.75 starting at $30 Switches starting at $11.50
Controllers at $206

ProSense XTP temperature transmitters
combine a precision RTD sensing element with transmitter electronics in a stainless steel probe

Cut-to-length cable
offered with VFD, instrumentation, sensor, motor supply, control, power cables and more in one-foot increments from 10 or 20ft. to 5000ft. 

Limit alarm modules
are easy-to-use, field configurable, analog-to-relay modules for system safeguarding

Patlite pre-assembled stack light units
are available in 25mm, 30mm, 40mm, 70mm, and 100mm diameter sizes with audible options and high intensity LED illumination 

starting at $127 starting at $0.20/ft. starting at $96 starting at $65

IDEM snap-action micro limit switches
are high precision, 15A-rated micro switches that assure reliable, repeatable contact closure regardless of actuation speed

Field wireable connectors
include Mini, M8 and M12 IDC connectors and T-couplers

Panel interface connectors
available with single, duplex or GFCI power outlets plus communication ports

Hole cutting tools
include drill bits, hole saws, machine taps

starting at $8.50 starting at $7.50 starting at $52 starting at $3.75

Quick Links to Popular Topics