Product Pointers

Product Pointers November 2022

Featured Products


ViewMarq LED message displays
with easily configured messages and FREE configuration software
starting at $721

Norgren air prep components
include air filters, regulators, filter regulators, micro-fog lubricators, shut-off valves, dump valves, control valves, and pre-assembled combination units
starting at $30.50

Schmersal 30mm pushbuttons
provide simple operator controls and indication for industrial and commercial applications and are rugged, IP65-rated devices
starting at $19


Trumeter graphical panel meters
accurately measure and display voltage, current or frequency with analog meter-style visual readings
starting at $77

Quabbin commerical Ethernet and data cables
have a round, smooth design that allows easy manipulation between devices during installation and routing and are available in Cat5e/6/6a/6e types
starting at $0.35/ft

Integra polycarbonate enclosures 
are engineered for durability and impact resistance
starting at $43.50


GAM racks and pinions
are mechanical gear components that convert rotary motion into linear motion, featuring high precision teeth for smooth and quiet operation
Helical racks starting at $166

Electric foot switches
in single and double foot operated styles
starting at $44.50

Industrial timers
offered in ON/OFF time delay, multi-mode, plug-in, and digital versions for simple time-based control
starting at $23.00


WERMA visual/audible signal devices
with light and sound variations and many mounting formats
starting at $7.50

NITRA rodless air cylinders
offer the same stroke as rodded cylinders but with reduced overall length, making them ideal for tight locations
starting at $230

Encapsulated core buck-boost transformers
are used to power loads with specific voltage requirements that differ slightly from the available line voltage
starting at $72


LS Electric L7C AC servo systems
combine a high-performance servo motor with a servo amplifier (drive) to achieve accurate position, velocity, or torque control; available in sizes up to 1kW 
Motors starting at $194

Schmersal two-hand control panels
are used with a two-hand monitoring relay and require an operator to use both hands at the same time when initiating a hazardous operation
starting at $147

Flexible, liquid-tight electrical conduit
protects wires from abrasion, UV light, acids, and more
starting at $54 (25ft. roll)


Hole cutting tools
include drill bits, hole saws, machine taps, knockout punches, and more
starting at $4


Quick links to popular topics