Product Pointers

Product Pointers October 2023

Featured Products

ProductivityOpen open-source controller
has all the great features of a standard Arduino plus the added power and reliability of an industrial controller
CPU priced at $69

IronHorse ACN NEMA 4X AC drives
have features normally only found on more expensive drives, in a NEMA 4X enclosure and at a great price
starting at $242

Socomec modular midget & CC fuse holders
are finger-safe, DIN-rail mounted fuse holders that are available in 1-, 2-, or 3-pole versions with a blown fuse LED indicator and feature up to a 30A capacity and a 200kA interrupt rating
starting at $4.50


ISO 5599/1 pneumatic solenoid valves
are interchangeable with any brand of ISO 5599/1 equipment and include solenoid valve bodies in 5-way, 2-position and 5-way, 3-position
Solenoid valves start at $86

PS-AMC motion controller
is a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four axes
starting at $331

Saginaw enclosures
are all-purpose enclosures available in a variety of materials and finishes; high visibility enclosures, sanitary enclosures, and accessories also available
starting at $45.50


Protos X field I/O

for the eXact I/O you need, eXactly where you need it
I/O terminals start at $53

SIM drive couplings
combine shafts of various mechanical devices, often of different sizes, while compensating for shaft misalignment; offered in jaw/spider, Oldham, servo beam, and high-gain styles
starting at $10.50

DURApulse GS10 series AC micro drives
include all of the features of the GS1, as well as many of the features offered on higher performance drives such as sensorless vector and PID
starting at $119


WERMA visual/audible signal devices
with light and sound variations and many mounting formats
starting at $17

LS Electric L7P servo systems
are an intermediate-level servo system that has all the features of our basic L7C series servos, but with a larger range of system sizes and the option for 460 VAC operation
Motors start at $273

Peninsular hydraulic cylinders
are double-acting cylinders that are interchangeable with all NFPA hydraulic cylinders, offered with bore sizes from 1-1/2 to 4 inches, and stroke lengths up to 24 inches
starting at $428


Inductive linear position transducers
accurately convert the linear displacement of an object into a proportional electrical signal output of 0-10V or 4-20mA
starting at $296

Code barcode scanners
allow a 1-dimensional barcode, 2-dimensional QR code, or other marking to be read, decoded, and converted to a usable format
starting at $144

Wenglor dark and shiny object detection photoelectric sensors
detect the presence of objects that other sensors fail to detect or erroneously detect multiple times because they are either very dark or shiny
starting at $95


Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4.25


Quick links to popular topics