Product Pointers

Product Pointers – September 2019

Featured Products

Productivity3000 high-performance controller
provides 50MB of user memory, seven communications ports with EtherNet/IP support and is fully expandable up to 59,840 I/O points

C-more touch panels 
provide complete system visibility and utmost
cost savings for your interface needs

StrideLinx Cloud Notify license
keeps you informed through emails and push notifications of critical data from your remote machines/systems

Protos X field I/O
for the eXact I/O you need, eXactly where you need it

CPUs starting at $433 starting at $477 priced at $210 I/O terminals starting at $35.50

Marathon electric motors, 1/4 to 100 hp
for general purpose, inverter-duty, vector-duty, jet pump and washdown applications

NITRA miniature solenoid valves/manifolds
are an excellent choice for compact pneumatic installations with low flow requirements

RHINO PSV series power supplies
offer supreme value and reliable DC power in a wide range of voltages and wattages

Cut-to-length portable cord
is used for electrical power connections requiring flexibility and is available in 2, 3, 4 and 5-conductor styles

starting at $114 Manifolds starting at $16.50 starting at $32.50 starting at $0.22/ft.

AcuAMP voltage transducers
deliver high performance voltage detection in AC and DC circuits

Definite purpose contactors
are electrically activated switches designed for application-specific use offering compact load control to handle diverse switching needs

Acme electric 3-phase transformers
are dry-type encapsulated NEMA 3R transformers excellent for dust or lint-laden environments

Multifunction power meters
are highly accurate and measure all the standard power parameters plus metering and harmonics

starting at $139 starting at $7.50 starting at $460 starting at $216

Molded case circuit breakers (MCCB)
are UL 489 rated, from 15A to 800A

Sensor junction blocks
are 4 to 8-port units useful for sensor terminations

ZipLink wiring solutions
reduce PLC I/O wiring time and wiring errors

Ease-of-use legend plates
are available in plastic and metal versions, pre-engraved or blank, for use with 22mm pilot devices

starting at $194 starting at $47.50 Modules starting at $20.50 starting at $3

Quick Links to Popular Topics