People's Choice for a Cost-Effective and Energy-Efficient Solar-Powered Home
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightDrivesEducation/DIYEnergy/UtilitiesHMIIndustryIssue 29 - 2014Learning ResourcesNotebook IssueOperator InterfacePLCProcess ControlProductProgrammable ControlStudent SpotlightStudent SpotlightVariable Speed Drives

People's Choice for a Cost-Effective and Energy-Efficient Solar-Powered Home

UrbanEden, the University of North Carolina at Charlotte’s entry to the Solar Decathlon 2013, is a concept home consisting of four connected indoor and outdoor spaces that create a unique
IronHorse™ Worm Gearboxes Now Available From AutomationDirect®
Automation NotebookIssue 12 – 2008Learning ResourcesMechanical Power TransmissionNotebook IssueProduct

IronHorse™ Worm Gearboxes Now Available From AutomationDirect®

AutomationDirect has expanded its mechanical power transmission product line to include worm gearboxes in four frame sizes and six gear ratios from 5:1 to 60:1. Constructed of cast iron one-piece housings, the worm gearboxes feature a C-flange input and carbon steel shaft with either right-hand or dual shaft output. Manufactured by one of the world’s leading…