Cumming, GA — October 2, 2013 … AutomationDirect has expanded its line of signal conditioners to include potentiometer and bipolar signal conditioners to solve various interface problems between PLCs and analog input devices. The FC-P3 is a 24 VAC/VDC potentiometer input to isolated analog output signal conditioner designed to convert resistive signals from a 10 kilohm potentiometer…
ApplicationApplication StoriesAutomation NotebookEnergy/UtilitiesHMIIndustryIssue 23 – 2012Learning ResourcesNotebook IssuePLCPneumaticsPneumaticsProcess ControlProcess Sensing & ControlProductProgrammable ControlSimple PLCUser Solutions
Bio Diesel Fuel Gets a Boost from Automation
Systems produce bio diesel for a total cost as low as 67 cents per gallon, turning waste into profit. Imagine if restaurants and other commercial food enterprises could turn used kitchen oil into fuel instead of simply disposing of it. Then imagine if they could do that in an economic and automated way for a…