AutomationDirect’s ProSense FSA Series flow transmitters monitor liquid media and provide an analog output proportional to flow rate for various flow applications. Flow transmitters are ideal for applications with rapid temperature changes or where fast response time is required, such as machine tool coolant flow, HVAC cooling water flow, and injection molding cooling water flow….
Issue 31 of Automation Notebook is jam packed with new product information. Highlights about some of those new products include: additions to the Productivity3000 product line, enclosure accessories, NITRA pneumatic parts, farm-duty motors, sensors, aluminum worm gearboxes, visual and audible signal devices, and more. New Serial Communications Module for the Productivity3000 Controller The Productivity3000 programmable controller is…
AutomationDirect’s ProSense® line of level sensors now includes SLT series submersible level transmitters designed for applications such as lift station monitoring, construction by-pass pumping, tank liquid level, wastewater, and slurry tank liquid level control.
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Air-to-Air Heat Exchangers for Enclosure Cooling, Ultrasonic Liquid Level Sensors and Transmitters, NITRA® NFPA Cushioned Pneumatic Air Cylinders, FC Series Potentiometer and Bipolar Signal Conditioners, 30mm FW Series Photoelectric Sensors and more. Air-to-Air Heat Exchangers…
Cumming, GA — January 15, 2014 … AutomationDirect’s ProSense line has been extended to include float level switches which provide a low-cost general purpose solution for single point monitoring of liquid levels in a variety of applications. The float switches are designed with powerful internal permanent magnets that actuate a highly reliable and repeatable hermetically sealed reed…
Cumming, GA — June 26, 2013 … AutomationDirect’s new ProSense MPS25 series mechanical pressure switches are designed for the toughest applications where conventional pressure switch designs are inadequate. These cost-effective switches feature an all welded 316 stainless steel sealed diaphragm actuator design (for up to 100 psi), or a direct-acting 316 stainless steel piston design with a…
Cumming, GA — May 30, 2013 … AutomationDirect’s new ProSense FSD series flow switches monitor liquid media and provide reliable flow detection for various flow applications. The series’ sensing principle ensures extremely fast response time and allows for a more precise setpoint setting. The switches are ideal for applications with rapid temperature changes or where fast response…
Cumming, GA — December 5, 2012 … AutomationDirect’s Productivity3000 line of programmable controllers now includes basic CPU and remote slave modules. The P3-530 CPU’s five integrated communications ports include Ethernet for programming, monitoring, and networking; a USB port for data logging; USB I/O port for up to four local expansion bases; RS-232 and RS-485 ports for ASCII…
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Ultrasonic Liquid Level Sensors and Transmitters, ProSense Temperature Transmitters, New Capacitive Proximity Sensors, More Sensor Cables, Additional Crossfire Safety Glasses, New RUKO Cutting Tools, More ZIPport Multi-Wire Connectors, SureStep Dual-Shaft Motors and Low-cost Microstepping…
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightEnergy/UtilitiesIndustryIssue 22 – 2012Learning ResourcesNotebook IssuePLCProcess ControlProcess Sensing & ControlProductStudent SpotlightStudent Spotlight
Greenspeed Chases Green Fuel Speed Record
Greenspeed is a group of seven students at Boise State University who are on a mission to create the world’s fastest vegetable oil-powered vehicle. Where did they come up with such an idea?