UCONN Student Design Team Automates RFID Tagging
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightEducation/DIYEnergy/UtilitiesIndustryIssue 30 - 2014Learning ResourcesMachine ControlMotion ControlNotebook IssuePLCPneumaticsProductStudent SpotlightStudent Spotlight

UCONN Student Design Team Automates RFID Tagging

In the aerospace industry, any substance that is foreign to the aircraft engine and could potentially cause damage is known as FOD (foreign object debris). FOD costs the industry 4 billion dollars per year on average. Some of the most common causes of FOD damage are the tools required to build or maintain the engine….
Motion Control System Choices
+Tech TopicsAutomation NotebookFeature StoryIssue 4 – 2005Learning ResourcesMotion ControlNotebook IssueProduct

Motion Control System Choices

Motion control is generally understood to mean the use of servo and/or stepper systems as the “muscle” to move a given load.  These motion control systems are capable of extremely precise speed, position, and torque control. Applications which require positioning of product, synchronization of separate elements, or rapid start/stop motion are all perfect candidates for…